Lysine HyperD® - 1 L
Lysine HyperD®️ affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.
- Price (USD):
- $8,770.00
- Item No.:
- 20059-010
*Custom/bulk order quotes are provided within 72 hours of request.
Lysine HyperD® resin is a high-speed, high-capacity affinity resin for the preparative scale purification of biological molecules that bind to lysine, such as plasminogen from human or animal species plasma. Lysine HyperD affinity resin employs a high capacity hydrogel polymerized within the large pores of a rigid bead. This design combines the desirable characteristics of a soft, high capacity gel with the dimensional stability of a rigid bead. Dynamic binding capacity is virtually independent of linear velocity. High productivity is obtained as a result of this combination. Resin packing is fast due to the high density of the beads.
Features and Benefits
- High dynamic capacity
- Rigid resin allows high flow rates
Applications
- Plasminogen purification
User Manual
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF
-
CoA
Dimensions
-
Bead Size70 µm
General Specifications
-
Flow Rate100-600 cm/h
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixMineral beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability3 to 13 (working pH)
Physicochemical Information
-
LigandL-Lysine
Product Information
-
BrandLysine HyperD®
-
Pack Size1
-
Pack Volume1 L
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeAffinity resin
-
What you receive1 bottle resin, instructions
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl