- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- Lysine HyperD® Bulk Resins
Lysine HyperD® - 10 L
Lysine HyperD®️ affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
- Article number:
- 20059-044
Lysine HyperD®️ affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Overview
Specifications
Choose your Lysine HyperD®
Lysine HyperD® resin is a high-speed, high-capacity affinity resin for the preparative scale purification of biological molecules that bind to lysine, such as plasminogen from human or animal species plasma. Lysine HyperD affinity resin employs a high capacity hydrogel polymerized within the large pores of a rigid bead. This design combines the desirable characteristics of a soft, high capacity gel with the dimensional stability of a rigid bead. Dynamic binding capacity is virtually independent of linear velocity. High productivity is obtained as a result of this combination. Resin packing is fast due to the high density of the beads.
Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.
Features and Benefits
- High dynamic capacity
- Rigid resin allows high flow rates
Applications
- Plasminogen purification
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size70 µm
General Specifications
-
Flow Rate100-600 cm/h
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixMineral beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability3 to 13 (working pH)
Physicochemical Information
-
LigandL-Lysine
Product Information
-
BrandLysine HyperD®
-
Pack Size1
-
Pack Volume10 L
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeAffinity resin
-
What you receive
-
1 bottle resin
- Instruction for use
-
1 bottle resin
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl