Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- HyperCel STAR AX Bulk Resins
HyperCel STAR AX - 5 L
HyperCel Star AX is a salt-tolerant anion exchanger with a primary amine as functional group. It can easily be integrated into a purification workflow without feed stream manipulation.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
- Item No.:
- 20197-058
HyperCel Star AX is a salt-tolerant anion exchanger with a primary amine as functional group. It can easily be integrated into a purification workflow without feed stream manipulation.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Overview
Specifications
Choose your HyperCel STAR AX
HyperCel STAR AX is an industry-scalable anion exchange chromatography resin designed for high productivity protein capture at moderate or higher salt conductivity (2 to 15 mS/cm), typical of undiluted biological feedstocks (e.g. mammalian cell culture supernatants, E. coli feedstock, plasma, etc.).
Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.
Features and Benefits
- High dynamic binding capacity (DBC) at short residence time (2 minutes or lower)
- Direct capture of protein from undiluted feedstock at moderate or high conductivity
- Excellent flow rate properties for fast feedstock processing
- Distinctive selectivity, consistent in a broad conductivity range (2 – 15 mS/cm)
- Enhanced process economics
- Manufactured at large scale and to meet the demands of commercial users and regulatory authorities
Applications
- Direct capture of recombinant proteins, mono- and poly-clonal antibodies, plasma derivatives
- Direct Capture of Albumin from Undiluted Plasma
- Early Removal of CHOPs before Protein A Capture of a Monoclonal Antibody (MAb)
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size60 - 90 µm
General Specifications
-
Flow Rate100-600 cm/h
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixRigid cellulose beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability1 to 14 (short term), 2 to 12 (long term)
Physicochemical Information
-
LigandPrimary amine (PA)
-
Reference ProteinBovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per mL> 100 mg/mL BSA at pH 7.5 to 8.0 and conductivity to 15 mS/cm
Product Information
-
BrandHyperCel STAR AX
-
Pack Size1
-
Pack Volume5 L
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeIon Exchange
-
What you receive
-
1 bottle resin
- Instruction for use
-
1 bottle resin
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl