Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- CMM HyperCel Bulk Resins
CMM HyperCel 5 L
CMM HyperCel is a hydrophobic cation exchanger designed for the capture of antibodies, antibody fragments, and recombinant proteins. It allows the separation of proteins with similar pIs and hydrophobicity by modulation of pH and conductivity.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
- Item No.:
- 20270-055
CMM HyperCel is a hydrophobic cation exchanger designed for the capture of antibodies, antibody fragments, and recombinant proteins. It allows the separation of proteins with similar pIs and hydrophobicity by modulation of pH and conductivity.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Overview
Specifications
Choose your CMM HyperCel
CMM HyperCel resin is composed of a rigid cellulose matrix that has flow properties compatible with the needs of manufacturing scale protein production.
The proprietary ligand, containing both a primary amine and a carboxyl group, confers cation exchange and hydrophobicity properties to the chromatography resin. The flexibility of the ligand enables the separation of proteins with a large variety of isoelectric points and hydrophobicity levels, and multiple conditions can be employed to separate targeted molecules from contaminants.
Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.
Features and Benefits
- Unique selectivity
- High capacity mixed mode chromatography resin
- High recovery, low elution volume
- Easy CIP, NaOH stable
Applications
- Capture of mAbs, Fab fragments and recombinant proteins from challenging feedstocks
- Separation of proteins with similar isoelectric point and | or hydrophobicity at low or high conductivity
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size50 - 80 µm
General Specifications
-
Flow Rate100-600 cm/h
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixRigid cellulose beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability1 to 14 (short term), 2 to 13 (long term)
Physicochemical Information
-
LigandAminobenzoic acid
-
Ligand DensityAv. 70 µeq/mL
-
Reference Protein
-
Bovine serum albumin (BSA)
- Human polyclonal IgG
-
Bovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per mL> 50 mg/mL BSA at pH 4.5, 15 mS/cm; 60-100 mg/mL IgG at pH 4 to 5, 4-12 mS/cm
Product Information
-
BrandCMM HyperCel
-
Pack Size1
-
Pack Volume5 L
-
Resin TypeMixed Mode cation exchanger
-
What you receive
-
1 bottle
- Instruction for use
-
1 bottle
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl