CellGenix® GMP TCM (500 mL Bottle)
- Optimized, xeno-free, serum-free medium
- Exceptional performance with no need to add serum
- Highly efficient for the expansion and cultivation T cells, CAR-T cells and Tregs
- Manufactured in accordance with applicable GMP guidelines
- For the exact expiry date and the batch specific activity, please refer to the Certificate of Analysis on the My Sartorius Portal.
- We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications. Please submit your Authorization Request via the form above.
- Item No.:
- 20814-0500
*Custom/bulk order quotes are provided within 72 hours of request.
Letter of Authorization (LOA)
Place a request for a Letter of Authorization (LOA) for our Drug Master File (FDA)
CellGenix® TCM is optimized for serum-free expansion and cultivation of T cells. It supports the expansion of CD4+ and CD8+ T cells and promotes a central memory and early differentiated memory T cell phenotype. It is highly efficient for the expansion and cultivation T cells, CAR-T cells and Tregs.
Please access the Certificate of Analysis on the My Sartorius Portal.
We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications. Please submit your Authorization Request via the form above.
Applications
-
ApplicationClinical ex vivo use
-
Application Area
-
Cell & gene therapy
-
Immunology
- Immune cell culture
-
Cell & gene therapy
-
Cell TypeT Cells
Biological Information
-
Functional AssayEx vivo-culture of primary human CD3+T-Cells
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
General Specifications
-
pH RangepH 7.2 – 7.5
Physicochemical Information
-
Adherence/SuspensionAdherent/Suspension
-
Endotoxin≤ 0.5 EU/ml
-
Osmolality280-320 mOsm/kg H2O
Product Information
-
BrandCellGenix®
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
-
MycoplasmaNot detectable
Volume
-
Volume500mL