Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Cell Culture Media
- Immune Cell Media
- CellGenix® GMP TCM
CellGenix® GMP TCM
Optimized, animal component-free, serum-free medium. Exceptional performance with no need to add serum. Highly efficient for the expansion and cultivation T cells, CAR-T cells and Tregs. Manufactured in accordance with applicable GMP guidelinesFor the exact expiry date and the batch specific activity, please refer to the Certificate of Analysis on the My Sartorius Portal.
To fit different cell and gene therapy manufacturing processes, we conveniently offer our media both in bags and in bottles.
We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications. Please submit your Authorization Request via the form above.
- Article number:
- 20914-10000
Optimized, animal component-free, serum-free medium. Exceptional performance with no need to add serum. Highly efficient for the expansion and cultivation T cells, CAR-T cells and Tregs. Manufactured in accordance with applicable GMP guidelinesFor the exact expiry date and the batch specific activity, please refer to the Certificate of Analysis on the My Sartorius Portal.
To fit different cell and gene therapy manufacturing processes, we conveniently offer our media both in bags and in bottles.
We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications. Please submit your Authorization Request via the form above.
Overview
Specifications
Choose your CellGenix® Xeno Free and Serum Free Media
- Optimized, xeno-free, serum-free medium.
- Exceptional performance with no need to add serum.
- Highly efficient for the expansion and cultivation T cells, CAR-T cells and Tregs.
- Manufactured in accordance with applicable GMP guidelines.
- For the exact expiry date and the batch specific activity, please refer to the Certificate of Analysis on the My Sartorius Portal.
- We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications.
Please submit your Authorization Request via the form above.
Applications
-
ApplicationClinical ex vivo use
-
Application Area
-
Cell & gene therapy
-
Immune cell culture
- Immunology
-
Cell & gene therapy
-
Cell TypeT Cells
Biological Information
-
Functional AssayEx vivo-culture of primary human CD3+T-Cells
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
General Specifications
-
pH RangepH 7.2 – 7.5
Physicochemical Information
-
Adherence/SuspensionAdherent/Suspension
-
Endotoxin≤ 0.5 EU/ml
-
Osmolality280-320 mOsm/kg H2O
Product Information
-
BrandCellGenix®
-
Package TypeBag
Sterility/Purity
-
Delivery ConditionSterile
-
MycoplasmaNot detectable
Volume
-
Volume1000mL