Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Integrity Testing
- Sartocheck® 4 plus Bag Tester
Sartocheck® 4 plus Bag Tester
The Sartocheck® 4 plus Bag tester is the result of a clear market request for testing single use bags and bioreactors pre-use. It is based on the same market leading software and hardware platform as the Sartocheck® 4 plus Filter tester and assures full communication compatibility between the both.
- Item No.:
- 26288---BT
- Piece
- 1
Sartocheck® 4 plus Bag Tester
The Sartocheck® 4 plus Bag tester is the result of a clear market request for testing single use bags and bioreactors pre-use. It is based on the same market leading software and hardware platform as the Sartocheck® 4 plus Filter tester and assures full communication compatibility between the both.
Item No.:
26288---BT
Number of pieces
1
Overview
Specifications
As bags require lower test pressures and therefore also higher pressure accuracies than membrane filters, the pressure range has been reduced for an overall optimization of pressure accuracy and pressure drop measurement accuracy. The Sartocheck® 4 plus Bag tester provides the same combination of benefits as the Sartocheck® 4 plus Filter tester:
- Barcode Scanner for easy and reliable data entry (optional)
- Intelligent selection of test program after scanning the 1D or 2D label
- Combination of large, colour touch screen display with keypad
- Automated cleaning function eliminates expensive service calls
- Multitasking menu
- Electronic test reports in PDF format
- No thermo paper but dot matrix printer (longer print preservation)
- Easy test program and user profile proliferation to other Sartocheck® testers via FTP or SD card
- Unparalleled accuracy and repeatability of results for all test types
- World class documentation, training, applications, and service support
- Allows real time parallel testing by controlling up to four additional test units (optional Bag tester and|or Filter tester MultiUnits)
- Fully compliant with 21 CFR Part 11
- Developed in accordance with GAMP5
Applications
-
MarketBioPharma
Connections (Data)
-
Data Interface
-
PLC port
-
FTP
-
RS232
-
RS485
- RJ45
-
PLC port
Dimensions
-
Dimensions WxDxH460 × 390 × 245 mm
Features
-
Languages
-
English
-
German
-
French
-
Spanish
- Italian
-
English
-
Measuring Accuracy - Absolute Deviation Pressure Measurementmax. ±0.3 mbar
-
Measuring Accuracy - Relative Deviation Pressure Measurement0.05%
General Specifications
-
Additional Product SpecificationsMeasuring Ranges - Test pressure: 10 – 300 mbar
-
Minimum Inlet Pressure4 bar g
-
Pressure DropAll bag systems up to net volume of 2000 L
Operating Conditions
-
Operating Conditions - Temperature+15 – +35 °C
-
Operating Pressuremin. 4 bar g; max 10 bar g
-
Relative Humidity10% – 80%
Physicochemical Information
-
Pressure Measuring Range10 – 300 mbar
Power Requirements
-
Input Wattage74 Watts
-
Power Requirements100 - 240 V / 47 - 63 Hz
Product Information
-
BrandSartocheck®
-
System TypeIntegrity Testing Systems