Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Integrity Testing
- Accessory Kit for External Venting | Sartocheck® 5 / Plus / Plus Universal
Accessory Kit for External Venting | Sartocheck® 5 / Plus / Plus Universal
The Sartocheck® 5 External Venting Kit combines venting and blocking valves with an external pressure sensor to help prevent liquid siphoning and reduce cross-contamination risk during pre- and post-use filter integrity testing. It supports consistent testing in biopharmaceutical processes.
- Article number:
- 26787---AK---EV
- Piece
- 1
The Sartocheck® 5 External Venting Kit combines venting and blocking valves with an external pressure sensor to help prevent liquid siphoning and reduce cross-contamination risk during pre- and post-use filter integrity testing. It supports consistent testing in biopharmaceutical processes.
Overview
Specifications
Choose your Accessories | Sartocheck® 5 / Plus / Plus Universal
The Accessory Kit for External Venting is designed for use with the Sartocheck® 5. It includes a venting valve, a blocking valve and an pressure sensor identical to the sensor used inside the tester. The kit helps prevent unwanted liquid siphoning during filter integrity testing, reducing the risk of cross-contamination between product-soaked filters undergoing post-use testing and new filters undergoing pre-use testing, such as PUPSIT.
Advantages at a Glance
- Helps reduce cross-contamination risk: The kit prevents unwanted siphoning that could transfer liquid between filter test setups.
- Supports pre-use and post-use testing: Different kits can be used for new filters and product-soaked filters.
- Program-specific control: Use of the kit can be set as mandatory for selected test programs to support consistent procedures.
- Multiple kit configurations: Up to 10 kits can be associated with one Sartocheck® 5.
- Suitable for hazardous areas: The kit is certified for use in hazardous areas (ATEX, IECEx, and FM) and can be used with alcohol-wetted filters.
- Flexible installation: It is compatible with standard tubing lengths of 2 m, 5 m, and 15 m.
- Cleaning compatibility: Its pneumatic flow path can be cleaned with 0.5 M NaOH when used with the Accessory Kit for Automated Cleaning.
The Accessory Kit for External Venting can be combined with the automated cleaning accessory to support a contamination-control strategy. It is supplied as an accessory for the Sartocheck® 5; the tester itself is not included.
Dimensions
-
Dimensions WxDxH159x147x163 mm
Operating Conditions
-
Operating Conditions - Temperature2-40 °C (environmental)2-50 °C (cleaning and rinsing agent depending on chemical compatibility)
Weight
-
Total Weight2.7 kg