Sartocheck® 5 Plus Filter Tester
The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.
- Item No.:
- 26787---FT---P
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
The Sartocheck® 5 Plus can perform the following filter integrity tests:
- Bubble Point Test
- Diffusion Test / Forward Flow Test
- Combined Diffusion and Bubble Point Test
- Water Intrusion Test (WIT)
- Pressure Drop Test / Leak Test
Main Features:
Data Integrity:
- Custom Linux-based Operating System
- Four eyes principle with electronic signature
- C10- Internal Double Data Backup
- Encrypted Data
- Time Zone synchronization – NTP
- Audit Trail with time stamped events
- User Matrix to generate individual user roles
- Mandatory fields for Operator entries
- Data entry by Barcode Scanner
- Long-life printouts and sticker function from optional print
Usability:
- Intuitive iF-Design rewarded Human Machine Interface (HMI)
- 12.1" bright touchscreen with a +-88° viewing angle
- Large digital keypad - no need for a pen – compatible with glove use
- 10 system languages
- LDAP - Log on with network user credentials
- Automatic test time for faster testing
- Data transfer
Health, Safety and Environment:
- Splash-proof (IP64)
- Explosion proof (ATEX IECEx & FM certified)
- Safe testing and re-testing of alcohol wetted filters
- Continuous and clear visualization of pressure status
- Resistant to all current cleaning agents
- H2O2-vapor resistant (VHP)
- PFA tubes (FDA 21 CFR 177 and USP Class VI compliant)
- Prepared for automated cleaning of all pneumatics with up to 0.5 M NaOH
- Optional accessory kit for backflow protection
Compliance:
- 21 CFR part 11
- GAMP 5
- Ex proof (ATEX | IECEx | FM)
- CE
- FCC
Supplies:
- Sartocheck 5 Filter Tester
- Inlet and outlet tubes
- Country specific power cable
- Instruction manual
- Network cable 2m
- USB- Cable for the optional printer
- T20 screw driver
Applications
-
MarketBioPharma
Compliance Information
-
Certification
-
CE Mark
-
ATEX Certified
-
IECEx Compliant
- FM Approved
-
CE Mark
-
ComplianceGAMP 5; 21 CFR p11
Connections (Data)
-
Data Interface
-
USB
- Ethernet
-
USB
Dimensions
-
Dimensions WxDxH348 × 379 × 286 mm
Features
-
LanguagesEnglish, German, French, Spanish, Italian, Mandarin (simplified), Portuguese (Brazilian), Japanese, Korean, Russian
-
Measuring Accuracy - Absolute Deviation Pressure Measurement± 7.2 mbar
-
Measuring Accuracy - Relative Deviation Pressure Measurement± 0.1% full scale
General Specifications
-
Additional Product Specifications
-
BP: 250-6550 mbar acc. ± 50 mbar
-
Diffusion: 0.01-24000 mL/min acc. ± 5%
-
Water Intr: 0.005-300 mL/min acc. ± 5%
- Net volume: 10 mL - 150 L acc. ± 4%
-
BP: 250-6550 mbar acc. ± 50 mbar
-
Minimum Inlet Pressure4000 mbar (test pressure + 0.5 bar)
-
Net Volume MeasurementMeasuring accuracy: ± 4%
-
Pressure DropMeasuring accuracy: 0.2% before rounding
Operating Conditions
-
Maximum Operating Pressure6600 mbar
-
Operating Conditions - Temperature0 °C – 40 °C (32 – 104 °F)
-
Relative Humidity10% – 80%IEC 61010-1
Power Requirements
-
Input Wattagemax. 74 W, average 66 W
-
Power Requirements100 – 240 V AC at 50 | 60 Hz
Product Information
-
Brand
-
Sartocheck®
-
Sartocheck® 5
- Sartocheck® 5 plus
-
Sartocheck®
-
System TypeIntegrity Testing Systems
The optional Accessory Kit for Cleaning for the Sartocheck® 5 and 5 Plus consists of a valve box, a waste vessel, and tubing. Two pressure vessels are also needed and can be supplied separately.
Barcode scanner for flawless data entry and test selection for the Sartocheck® 5/ 5 Plus.