- Shop
- Normal Flow Filtration
- Food & Beverage
- Sartoclear® Depth Filter Sheets for F&B (Production | Small Scale)
Sartoclear® F&B Sheets 60 x 62 cm C3
Sartoclear® F&B Depth Filter Sheets are designed for clarification and microbe-retentive filtration within the food and beverage sector. Crafted from high-quality natural materials like cellulose and diatomaceous earth, these sheets come in multiple sizes to accommodate different filtration needs.
- Price (USD)
- $306.00
- Article number:
- 290C3-060060FK
- Pieces
- 50
- Min. Order Qty.
- 72
Sartoclear® F&B Depth Filter Sheets are designed for clarification and microbe-retentive filtration within the food and beverage sector. Crafted from high-quality natural materials like cellulose and diatomaceous earth, these sheets come in multiple sizes to accommodate different filtration needs.
Overview
Specifications
Choose your Sartoclear® Depth Filter Sheets
Sartoclear® Depth Filter Sheets: Efficient Filtration for Biopharmaceutical Applications
Product Information:
Sartoclear® Depth Filter Sheets are tailored to meet the filtration demands of the food and beverage industry, delivering effective and dependable solutions. Constructed from high-quality materials, these sheets are available in various formats to suit a wide range of applications. Here is a detailed overview of their features, applications, and benefits.
Formats:
- Sizes: Sartoclear® sheets are available in sizes of 400 × 400 mm and 600 × 615 mm, providing flexibility in installation and use.
- Thickness: Each sheet maintains a consistent thickness of approximately 3.8-3.9 mm, ensuring uniform performance across applications.
- Retention Grades: Nominal retention ranges from 0.2 to 4.0 µm, catering to specific filtration needs and flow rates.
Applications:
- Biopharmaceutical Filtration: Designed for clarification and microbe-retentive filtration in processes involving wine, beer, fruit juices, and spirits.
- Food and Beverage Industry: Complies with EU and US regulations, making it suitable for applications requiring high standards of hygiene.
Materials Used:
- Cellulose: High-grade cellulose forms the base of the filter sheets, providing structural integrity and effective filtration.
- Diatomaceous Earth: Enhances the filtration matrix, contributing to the unique three-dimensional structure with a void volume of up to 85%.
Advantages:
- Efficient Filtration: The design ensures effective filtration with minimal pressure drop, optimizing process flow and reducing operational costs.
- Versatility: Sheets can be tailored to specific flow rates by adjusting the number used, offering adaptability in various applications.
- Particle Retention: Positive Zeta potential enhances the capture of negatively charged particles and colloids, protecting downstream filters.
- Regulatory Compliance: Manufactured under a certified quality management system, meeting EU and US regulations for food contact materials.
- Cost Management: Reduces overall material costs by protecting downstream filters and minimizing consumable usage.
- Sterilization: Steam up to 134°C or hot water sanitization at 85°C can be used, ensuring particle-free conditions for effective sterilization.
Sartoclear® Depth Filter Sheets offer a dependable and flexible solution for filtration requirements in the food and beverage industry, balancing efficiency, regulatory adherence, and cost control. Their distinctive design and material composition contribute to maintaining high filtration standards.
Applications
-
ApplicationFood and Beverage
-
Application AreaClarification
-
IndustryFood & Beverage
-
Modality
-
Wine Filtration
- Beer Filtration
-
Wine Filtration
-
ScaleProduction | Large Scale
Dimensions
-
Dimensions600 × 615 mm
-
Filtration Area600 x 615 mm
General Specifications
-
Filter FormatDepth Filter Sheets
-
GradeC3
-
Thickness3.8 mm
Materials of Construction
-
Depth Filter MaterialCellulose and Diatomaceous Earth
-
Filter MaterialCellulose and Diatomaceous Earth
Physicochemical Information
-
Retention Rate4.0 µm
Product Information
-
BrandSartoclear®
-
Pack Size50
-
TypeDepth filter sheet
Usage Protocols
-
Sterilization ProceduresThe filtration system can be sterilized with steam of up to 134°C at a saturated steam pressure of 200 kPa | 29 Psi. Before applying steam to the filter pack it is important to loosen the tightened filter pack and slightly open all the vent and drain valves. In this way the steam penetration is optimized and steam shocks will be prevented.