Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Biopharma Pressure Vessel Type 380 | 80 L

Sartorius Stedim Biotech pharmaceutical grade vessels are pressure-resistant tanks for the transportation, storage and distribution of liquids.

Volume
Article number: 
380AA0080FD002LN
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Biopharma Pressure Vessel Type 380 | 80 L
Biopharma Pressure Vessel Type 380 | 80 L

Sartorius Stedim Biotech pharmaceutical grade vessels are pressure-resistant tanks for the transportation, storage and distribution of liquids.

Item No.:
380AA0080FD002LN
Number of pieces
1

Overview

Specifications

Our pressure vessels are manufactured in facilities certified for compliance with the European Pressure Equipment Directive 2014/68/EU. Flexibility, thorough cleanability and ease of use are the major features of our pressure vessels. Sartorius Stedim Biotech pressure vessels are designed to fulfill our customers’ quality standards and thus completely meet market expectations.

Compliance Information

  • CFR Compliance
    All gasket materials comply with the FDA regulations 21 CFR 17.2600 and USP Class VI

Connections (Physical)

  • Closure System
    Tri clamp connection acc. to DIN 32676 with clamp
  • Connector(s)
    Sanitary tri-clamp similar acc. to DIN 32676 DIN DN 10 TC 50.5 mm

General Specifications

  • Surface Finish
    Ra < 0.5 µm internal (Electropolished sufaces), Ra < 1.6 µm external (Electropolished sufaces)

Materials of Construction

  • Housing Material
    • AISI 316L (1.4404) stainless steel
    • AISI 316L (1.4435) stainless steel
  • Sealing Material
    Silicone (SI)
  • Seals
    Silicone (FDA, Code 21 CFR 17.2600 / USPcIVI)

Operating Conditions

  • Maximum Allowable Working Temperature
    150 °C (302 °F)
  • Maximum Operating Pressure
    2 bar (29 psi)

Product Information

  • Qualification Documents
    With standard documentation
  • Type
    Pressure Vessel

Volume

  • Volume
    80 L