- Shop
- Virus Clearance
- Virus Filtration
- Virosart® Media Process Module
Virosart® Media Process Module 1.0 m² - Sterile Delivery
The Virosart® Media Process Modules are designed to meet the demands of large-scale biopharmaceutical production.
Delivery Condition
- Item No.:
- 3V2--28-IVGSF
Virosart® Media Process Module 1.0 m² - Sterile Delivery
The Virosart® Media Process Modules are designed to meet the demands of large-scale biopharmaceutical production.
Overview
Specifications
Choose your Virosart® Media
The Virosart® Media Process Module is engineered for large-scale applications. The module supports efficient scale-up from pilot to commercial production, facilitating virus risk mitigation. Its robust design ensures high flow rates and seamless integration, ideal for effective viral risk management in high-volume manufacturing environments.
Key Features
- Advanced Filtration Technology: Polyethersulfone membrane in hollow fiber format optimized for high flow rates and capacity, providing robust virus retention capabilities.
- High Flow Rates: Achieves ≥ 1000 L/m² in 4 hours, ensuring efficient filtration without compromising capacity.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Device Formats: Compact, gamma-irradiatable capsules designed for easy integration into single-use processes.
Virosart® Media Process Module
Compact and easy-to-use, the hollow fiber process scale format is perfect for pilot and large-scale processes.
Available filtration area: 1 m² | 10.8 ft²
Applications
-
ApplicationCell Culture Media Filtration
-
ScaleProduction | Large Scale
Connections (Physical)
-
Connector Inlet1.5" Tri-clamp 50 mm
-
Connector Outlet3/4" Tri-clamp 25 mm
Dimensions
-
Filtration Area1.0 m² | 10.8 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatFilter capsule
-
Filter FormatFilter Capsules
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® Media
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile - Gamma irradiated