Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Virus Clearance
- Virus Filtration
- Virosart® HF Mid-Scale Module
Virosart® HF Mid-Scale Module 200 cm² - Non-sterile Delivery
The Virosart® HF Mid-scale Module offers efficient virus filtration for pilot-scale operations, bridging the gap between laboratory research and full-scale production, supporting the development, scale up and production of high-quality biopharmaceutical products.
- Item No.:
- 3VI--28-DC-FO
The Virosart® HF Mid-scale Module offers efficient virus filtration for pilot-scale operations, bridging the gap between laboratory research and full-scale production, supporting the development, scale up and production of high-quality biopharmaceutical products.
Overview
Specifications
Choose your Virosart® HF
Ideal for pilot-scale applications, Virosart® HF Mid-scale Module facilitates seamless scale-up, offering a reliable solution for pilot-scale virus filtration. Its robust design and versatile features make it a cost-effective option for ensuring product integrity and purity in pilot-scale applications.
Key Features
- Advanced Filtration Technology: The modified PES membrane in hollow fiber format offers high flow rates and excellent capacity, ensuring consistency and scalability from lab to process scale.
- Robust Virus Clearance: The membrane retains small, non-enveloped viruses with LRV ≥ 4 log₁₀ and large, enveloped viruses with LRV ≥ 6 log₁₀, ensuring efficient virus removal, independent of operating and pressure conditions.
- Cost Efficiency: High packing density results in low hold-up and flushing volumes, reducing footprint requirements.
- Delivery: Offered in both non-sterile and gamma-irradiated sterile formats to accommodate different process requirements.
- Integrity Testing: Each unit is integrity tested and complies with industry standards, ensuring reliability and performance.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and Non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Formats: Available in two sizes to accommodate different process volumes and flow rates.
Virosart® HF Mid-Scale Module
Available filtration area: 200 cm² and 0.2 m²
Applications
-
Application
-
mAB Production
- Recombinant Protein Production
-
mAB Production
-
ScaleProduct Development | Scale Up Filters
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector OutletHose Barb
Dimensions
-
Filtration Area200 cm² | 0.22 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatFilter capsule
-
Filter FormatFilter Capsules
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® HF
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable