Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Virus Clearance
- Virus Filtration
- Virosart® HF Process Module
Virosart® HF Process Module 0.8 m² - Sterile Delivery
Virosart® HF Process Module offers efficient virus filtration for manufacturing, providing rapid processing and scalability to meet the demands of large-scale biopharmaceutical production.
Filtration Area
Delivery Condition
- Item No.:
- 3VI--28-HCGSF
Virosart® HF Process Module 0.8 m² - Sterile Delivery
Virosart® HF Process Module offers efficient virus filtration for manufacturing, providing rapid processing and scalability to meet the demands of large-scale biopharmaceutical production.
Overview
Specifications
Choose your Virosart® HF
The Virosart® HF Process Module is engineered for large-scale virus filtration applications, enhancing process reliability. These formats provide robust and efficient virus filtration solutions, ensuring reliable virus removal as well as comprehensive virus clearance and product integrity.
Key Features
- Advanced Filtration Technology: The modified PES membrane in hollow fiber format offers high flow rates and excellent capacity, ensuring consistency and scalability from lab to process scale.
- Robust Virus Clearance: The membrane retains small, non-enveloped viruses with LRV ≥ 4 log₁₀ and large, enveloped viruses with LRV ≥ 6 log₁₀, ensuring efficient virus removal, independent of operating and pressure conditions.
- Cost Efficiency: High packing density results in low hold-up and flushing volumes, reducing footprint requirements.
- Delivery: Offered in both non-sterile and gamma-irradiated sterile formats to accommodate different process requirements.
- Integrity Testing: Each unit is integrity tested and complies with industry standards, ensuring reliability and performance.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Formats: Available in two sizes to accommodate different process volumes and flow rates.
Virosart® HF Process Module
Available filtration area: 0.8 m² and 2.4 m²
Applications
-
Application
-
mAB Production
- Recombinant Protein Production
-
mAB Production
-
ScaleProduction | Large Scale
Connections (Physical)
-
Connector Inlet1.5" Tri-clamp 50 mm
-
Connector Outlet3/4" Tri-clamp 25 mm
Dimensions
-
Filtration Area0.8 m² | 8.6 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatFilter capsule
-
Filter FormatFilter Capsules
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® HF
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile - Gamma irradiated