Incucyte® Mouse IgG2b Fabfluor-488 Kit for Live-Cell Immunocytochemistry
One vial (50 µg) of lyophilized conjugate and one vial (200 µL) of Incucyte® Opti-Green background suppressor sufficient for labeling surface expressed proteins in 96-well format.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $596.00
- Item No.:
- 4744
- Availability:
- pcs
Choose your Incucyte® Reagents and Kits
The Incucyte® Fabfluor-488 Antibody Labeling Dye is designed for quick, easy labeling of Fc-containing test antibodies with a green fluorophore. Once labeled the Incucyte Fabfluor-488-antibody complex, in combination with Incucyte® Opti-Green background suppressor, can be used for identification of surface expressed antigens in live-cells. The Incucyte Fabfluor-488 Dye is specifically formulated for use in the Incucyte® Live-Cell Analysis System and can be added directly to tissue culture wells using a no wash, simple mix and read immunocytochemistry protocol for the real-time, kinetic evaluation of live-cell surface protein expression and distribution.
Applications
-
ApplicationImmunocytochemistry
-
Assay TypeAntibody Labeling
Biological Information
-
Species +/- IsotypeMouse IgG2b
-
TargetMouse
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
- Green/Orange/NIR
-
Green/Red
General Specifications
-
ColorGreen
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.