Incucyte® CytoATP Orange Lentivirus Kit

A complete solution for performing kinetic, live-cell imaging of changes in cytoplasm ATP in mono- and co-culture assays. Supplied as 1 vial (0.2 mL) Incucyte® CytoATP Lentivirus (EF1-α promoter), and 1 vial (0.2 mL) Incucyte® CytoATP Non-Binding Control Lentivirus (EF1-α promoter). The CytoATP Lentivirus Reagent Kit should be stored at -80°C.

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

​
Pack Size
Price (USD)
$1,820.00
Article number: 
4772
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® CytoATP Orange Lentivirus Kit
Incucyte® CytoATP Orange Lentivirus Kit

A complete solution for performing kinetic, live-cell imaging of changes in cytoplasm ATP in mono- and co-culture assays. Supplied as 1 vial (0.2 mL) Incucyte® CytoATP Lentivirus (EF1-α promoter), and 1 vial (0.2 mL) Incucyte® CytoATP Non-Binding Control Lentivirus (EF1-α promoter). The CytoATP Lentivirus Reagent Kit should be stored at -80°C.

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

​
Price (USD):
$1,820.00
Item No.:
4772
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Incucyte® CytoATP Lentivirus Reagent Kit contains lentiviral based live-cell labeling reagents driven by an EF1-α promotor with puromycin selection, resulting in stable expression of a dual fluorescent (cpmEGFP and mKOk) ATP indicator, either ATP binding (CytoATP Lentivirus) or ATP non-binding control (CytoATP Non-binding Control Lentivirus). CytoATP Lentiviruses are highly efficient, yet non-disruptive, labeling reagents of live cells for the detection and quantification of changes in cytoplasmic ATP in mono- and co-culture cell model

The Incucyte® CytoATP Lentivirus Reagent Kit has been validated for use with the Incucyte® Live-Cell Analysis System configured with the Metabolism Optical Module (Cat. No. 4820) for measurements of dynamic changes in cytoplasmic ATP. The Incucyte® CytoATP Lentivirus Reagent Kit is not compatible with Incucyte instruments configured with Green/Orange/NIR, Orange/NIR or Green/Red Optical Modules. The Incucyte® CytoATP Lentivirus Reagent Kit is intended for use with the Incucyte® ATP Analysis Software Module (Cat. No. 9600-0033).

Applications

  • Assay Type
    Metabolism

Features

  • Device/Instrument Compatibility
    SX5
  • Optical Module
    Metabolism

General Specifications

  • Color
    Metabolism
  • Container Temperature Requirement
    -80 °C
  • Temperature Range
    -80 °C

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.