Incucyte® Nuclight Rapid NIR Dye for Live-Cell Nuclear Labeling
Supplied as a single vial (50 µL), sufficient for 100 to 200 tests in a 96-well plate.
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Price (USD):
- $502.00
- Item No.:
- 4804
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Incucyte® Nuclight Rapid NIR Dye for nuclear labeling is a cell permeable DNA stain that specifically stains nuclei in cells and is ideally suited to the mix-and-read, real-time quantification using the Incucyte® Live-Cell Analysis System. Addition of the Incucyte® Nuclight Rapid NIR Dye to normal healthy cells is non-perturbing to cell growth and morphology and provides homogeneous staining of nuclei, enabling the real-time, fluorescent quantification of cell proliferation. When added to cell culture medium, the inert stain crosses the cell membrane and has excellent specificity for DNA without the need for a wash step. With the Incucyte® integrated analysis software, fluorescent objects can be quantified and background fluorescence minimized. This reagent can be multiplexed with Incucyte® Annexin V, Caspase-3/7 or Cytotox Dyes for simultaneous readouts of apoptosis or cytotoxicity alongside cell proliferation. The Incucyte® Nuclight Rapid NIR Dye has been validated for use with Incucyte® Live-Cell Analysis Systems configured with an Orange/NIR Optical Module or a Green/Orange/NIR Optical Module.
Applications
-
Assay Type
-
Cell Counting
-
Cell Health
-
Proliferation
-
Viability
- Nuclear Labeling
-
Cell Counting
-
Research AreaCell Proliferation
Features
-
Device/Instrument Compatibility
-
S3
- S3
-
S3
-
Optical Module
-
Orange/NIR
- Green/Orange/NIR
-
Orange/NIR
General Specifications
-
ColorNIR
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.