Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

4Cell® Basic Feed 1L Bottle

Single feeding solution optimzied for various cells and processes.4Cell® Basic Feed is a chemically defined, animal component-free cell culture feed supplement. It is developed for the use as feeding solution in large scale recombinant biopharmaceutical protein production fed-batch processes. The feed supplement contains highly concentrated nutrients to increase the productivity of cultured cells. It does not contain lipids, hydrolysates, or growth factors. 4Cell® Basic Feed supports superior production of viruses and recombinant proteins in suspension culture by increasing the final cell density and extending the production capability of the cultures compared to batch process. Consumed substances like vitamins and amino acids are replenished to extend the process and thereby increase product yield.

Volume
Price (USD)
$167.00
Item No.: 
1092-0001
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® Basic Feed 1L Bottle
4Cell® Basic Feed 1L Bottle

Single feeding solution optimzied for various cells and processes.4Cell® Basic Feed is a chemically defined, animal component-free cell culture feed supplement. It is developed for the use as feeding solution in large scale recombinant biopharmaceutical protein production fed-batch processes. The feed supplement contains highly concentrated nutrients to increase the productivity of cultured cells. It does not contain lipids, hydrolysates, or growth factors. 4Cell® Basic Feed supports superior production of viruses and recombinant proteins in suspension culture by increasing the final cell density and extending the production capability of the cultures compared to batch process. Consumed substances like vitamins and amino acids are replenished to extend the process and thereby increase product yield.

Price (USD):
$167.00
Item No.:
1092-0001

Overview

Specifications

  • Suitable for a broad range of cell lines including CHO and hybridoma
  • Chemically defined, serum-free, animal component-free and hydrolysate-free
  • Little or no adaptation required from other serum-free media
  • Supports stable growth of suspension cells at high viability in seed train culture
  • without L-glutamine
  • without HT (hypoxanthine/thymidine)

Applications

  • Application
    Protein
  • Application Area
    CHO, HEK

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Package Type
    Bottle

Storage Conditions

  • Storage Conditions
    2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)

Volume

  • Volume
    1L Bottle