4Cell® CHO Medium TCX6D 500L Powder&Sup
Well performing medium for any CHO clone - flexible medium for stable production in batch or fed-batch processes
TCX6D Medium is a complete chemically defined, animal-component-free, protein-free, and ready-to-use cell culture medium. TCX6D Medium has been developed for long-term, high-performance growth and protein yield of CHO cells. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications.
- Item No.:
- CQP3FF0602
*Custom/bulk order quotes are provided within 72 hours of request.
- -Suitable for various CHO clones (e.g., DG44, K1, CHO S) and other animal cell lines
- -Supports stable growth of suspension cells at high viability in seed train culturewith growth factor LONG®R3IGF-I
- -w/o L-glutamine
- -w/ HT (hypoxanthine/thymidine)
- -Approved by ISO 9001 QMS (Quality Statement)
- -Chemically defined, serum-free, animal component-free and hydrolysate-free
- -Little or no adaptation required from other serum-free media
CQP3FF0602 includes 1070-0500DPM TCX6D Medium, 2 units of ESK-Supplement 500 mL and 10 units of LONG® R3 IGF-I 5mL.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Storage Conditions
-
Storage Conditions2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)
Volume
-
Volume500L