4Cell® CHO Medium TCX6D 1L Bottle

Well performing medium for any CHO clone - flexible medium for stable production in batch or fed-batch processes

TCX6D Medium is a complete chemically defined, animal-component-free, protein-free, and ready-to-use cell culture medium. TCX6D Medium has been developed for long-term, high-performance growth and protein yield of CHO cells. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications.

Volume
Price (USD)
$135.00
Article number: 
1070-0001
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® CHO Medium TCX6D 1L Bottle
4Cell® CHO Medium TCX6D 1L Bottle

Well performing medium for any CHO clone - flexible medium for stable production in batch or fed-batch processes

TCX6D Medium is a complete chemically defined, animal-component-free, protein-free, and ready-to-use cell culture medium. TCX6D Medium has been developed for long-term, high-performance growth and protein yield of CHO cells. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications.

Price (USD):
$135.00
Item No.:
1070-0001

Overview

Specifications

  • -Suitable for various CHO clones (e.g., DG44, K1, CHO S) and other animal cell lines
  • -Supports stable growth of suspension cells at high viability in seed train culturewith growth factor LONG®R3IGF-I
  • -w/o L-glutamine
  • -w/ HT (hypoxanthine/thymidine)
  • -Approved by ISO 9001 QMS (Quality Statement)
  • -Chemically defined, serum-free, animal component-free and hydrolysate-free
  • -Little or no adaptation required from other serum-free media

Applications

  • Application
    Protein
  • Application Area
    CHO cells

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Package Type
    Bottle

Storage Conditions

  • Storage Conditions
    2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)

Volume

  • Volume
    1L