4Cell MDCK CD Medium 1L Bottle
4Cell® MDCK CD Medium is a chemically defined, serum-free, protein-free, animal component-free, hydrolysate-free medium designed to the growth and infection of Madin-Darby Canine Kidney (MDCK) cells in suspension conditions, either for research use of for further manufacturing purposes.
- Item No.:
- CFV3FA2000
Quantity | Price per unit |
---|---|
1-5 | $130.00 |
6+ | $104.00 |
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® MDCK CD Medium
4Cell® MDCK CD Medium has been optimized for both expansion and virus infection of MDCK cells from bench scale to manufacturing. This formulation is ready-to-use and suitable for suspension cultures. It supports MDCK cell growth and Influenza virus (H1N1, H3N2) expansion allowing all upstream bioprocessing steps with one single medium.
Applications
-
ApplicationVaccine
-
Application Area
-
MDCK cells growth
- Virus production
-
MDCK cells growth
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
Package TypeBottle
-
Packaging1L
Storage Conditions
-
Storage Conditionsprotected from light
Volume
-
Volume1L