4Cell® XtraCHO PM 20L Bag
4Cell® XtraCHO is a chemically defined, protein-free, serum-free, and hydrolysate-free media.
4Cell® XtraCHO Media are formulated to maximize the product tier of the Sartorius CHO-DG44 cell lines. It provides robust performance in production systems of small and large scale, e.g. flask, Ambr® 15 | 250 and bioreactors.
4Cell® XtraCHO Production Medium (PM) is a non-selective production medium for batch or for fed batch culture. It can be used for effective cultivation of any CHO cell lines, and helps produce high yield of the active protein.
- Item No.:
- CFP3FE2124
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® XtraCHO Media and Feeds
4Cell® XtraCHO Production Medium (PM) is a non-selective production medium for batch or for fed-batch culture of for Sartorius CHO-DG44 cell lines.
- Needs to be supplemented with L-Glutamine prior to use following the instructions for use, usually at 4 – 6 mM final concentration.
- Contains Glucose.
- No Hypoxanthine/Thymidine.
- No Insulin
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
OriginAnimal-Component Free
Components
-
ComponentsProduction Medium
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
GenerationXtraCHO
-
Pack Size1
-
Package TypeBucket
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume20L