Octet® Research Suite Software Version 14

Single installation of the Octet® Research Hub with access to Octet® BLI Discovery and Octet® Analysis Studio desktop applications.

Enables centralized storage and management of Octet methods, experiments, and analysis results within one Hub instance.

**Base packages:** Establish a new Hub workspace. Includes 5 or 1 user license(s).
**Additional user packages:** Expand access to an existing Hub. Requires an existing base license.

User License
Article number: 
50-5200
Login for price
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® Research Suite Software Version 14
Octet® Research Suite Software Version 14

Single installation of the Octet® Research Hub with access to Octet® BLI Discovery and Octet® Analysis Studio desktop applications.

Enables centralized storage and management of Octet methods, experiments, and analysis results within one Hub instance.

**Base packages:** Establish a new Hub workspace. Includes 5 or 1 user license(s).
**Additional user packages:** Expand access to an existing Hub. Requires an existing base license.

Item No.:
50-5200

Overview

Specifications

Octet® Research Suite v14 provides the complete Octet® software environment for data acquisition, analysis, and centralized data management, including Octet® BLI Discovery, Octet® Analysis Studio, and the Octet® Research Hub.

**What You're Getting:**
• Base packages establish a new Hub workspace for storing, searching, and organizing methods, experiments, and results. Includes 5 or 1 user license(s).
• Additional user packages expand access to an existing Hub installation. Requires an existing Octet® V14 Research Suite base license.

**Note:** Select the base package that matches your team size, or add users later with expansion packages. Additional users can be added using license expansion packages.

  • Hard Disk
    250 GB (min) / 512 GB (Recommended)
  • Processor
    Dedicated 2 cores (min) / Dedicated 4 cores (recommended)
  • Server
    Windows Server 2025 (Recommended), 2019, or 2022

Features

  • Device/Instrument Compatibility
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® R8e
    • Octet® RH16
    • Octet® RH96
  • Display
    1920 × 1080

General Specifications

  • Operating System Compatibility
    Windows 10 64-bit Professional/Enterprise or Windows 11

Product Information

  • Brand
    Octet®BLI
  • License Period
    Perpetual
  • User License
    Base - 1 user 

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.