- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® PP3 | Capsule (PD | Scale Up)
Sartopure® PP3 Capsule 3 µm Size 4
Sartopure® PP3 Capsules are ready-to-use polypropylene fleece prefilters for 0.45–50 µm particle reduction, supporting low binding, broad chemical compatibility and downstream filter protection in biopharma workflows.
- Price (USD)
- $169.00
- Article number:
- 5051302P4--OO--B
- Pieces
- 5
Sartopure® PP3 Capsules are ready-to-use polypropylene fleece prefilters for 0.45–50 µm particle reduction, supporting low binding, broad chemical compatibility and downstream filter protection in biopharma workflows.
Overview
Specifications
Choose your Sartopure® PP3
Sartopure® PP3 Capsules
Sartopure® PP3 Capsules are compact, ready-to-use polypropylene fleece prefilters designed for particle reduction in pharmaceutical and biopharmaceutical process streams. The capsule format supports convenient handling for laboratory, development and small-volume filtration steps where an enclosed device is preferred. With retention ratings from 0.45 µm to 50 µm, Sartopure® PP3 Capsules help reduce particulate load and support protection of downstream membrane filters and process equipment.
Main Formats:
- Capsule Format: Enclosed, ready-to-use filter units for small-scale filtration tasks, process development and limited-volume applications.
- Retention Ratings: Available from 0.45 µm to 50 µm to support different particle reduction requirements and process fluid characteristics.
- Compact Design: Suitable for workflows where limited hold-up volume, easy installation and practical handling are important.
- Scalable Product Family: Part of the Sartopure® PP3 platform, enabling alignment with larger formats such as Midicaps®, Maxicaps® and filter cartridges.
Applications:
- Downstream Filter Protection: Used as a prefilter upstream of membrane filters to help reduce particle burden before final filtration steps.
- Biopharmaceutical Clarification: Suitable for clarification tasks in vaccine production, viral vector processing, including lentivirus applications, and other biopharmaceutical workflows.
- Pharmaceutical Process Filtration: Applicable for ophthalmic solutions, large-volume parenterals, antibiotics, solvent-containing streams and other product-contact filtration steps.
- Process Development: Supports screening and evaluation of polypropylene fleece prefiltration before transfer to larger Sartopure® PP3 formats.
- Small-Volume Processing: Designed for laboratory-scale and limited-volume applications where a compact disposable format is useful.
Materials Used:
- Filter Medium: Polypropylene fleece with a multilayer structure for particle reduction and dirt-holding capacity.
- Support and Housing Components: Polypropylene construction, supporting broad chemical compatibility.
- O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration and process requirements.
- Product-Contact Design: All-polypropylene filter construction supports use in regulated pharmaceutical and biopharmaceutical applications.
Advantages:
- Broad Retention Range: 0.45–50 µm options allow adaptation to different clarification and prefiltration needs.
- Broad Chemical Compatibility: Polypropylene materials support use with many acids, bases and solvents within specified operating conditions.
- Low Unspecific Binding: Helps support product recovery in sensitive biopharmaceutical process streams.
- Low Extractables Profile: Designed for product-contact filtration applications.
- Ready-to-Use Handling: Capsule format simplifies installation and reduces the need for separate reusable housings.
- Dirt-Holding Capacity: Multilayer fleece design supports particle loading and can help manage prefilter changeout frequency depending on process conditions.
- Sterilization Options: Suitable for autoclaving within specified limits for the selected capsule configuration.
Together, these features make Sartopure® PP3 Capsules a practical prefiltration option for particle reduction, process development and downstream filter protection in biopharmaceutical and pharmaceutical workflows.
Applications
-
ApplicationParticle removal, clarification and bioburden reduction of aqueous liquids
-
Application Area
-
Clarification
- Particle removal
-
Clarification
-
IndustryPharma / Biotech
-
Modality
-
Buffer & Auxiliaries Filtration
-
Harvest | Cell Removal
- Filtration after Virus Inactivation
-
Buffer & Auxiliaries Filtration
-
ScaleProduct Development | Scale Up Filters
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose Barb
Dimensions
-
Filter Sizesize 4 (0.018 m² / 0.19 ft²)
-
Outer Diameter63 mm (46 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatCapsules
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 50 °C: 3 bar
Physicochemical Information
-
Gamma StableNo
-
Retention Rate3 µm
Product Information
-
BrandSartopure® PP3
Sterility/Purity
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar