- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® PP3 | Cartridge (Production | Large Scale)
Sartopure® PP3 Mini Cartridge 2 µm Size 7
Sartopure® PP3 Cartridges are high-performance polypropylene depth fleece filters designed for particle reduction retention and protection of downstream membrane filters in large-scale biopharmaceutical production. This cartridge format ensures operational reliability and improved process economy.
- Advanced depth fleece filter media provides robust particle retention and high dirt-holding capacity.
- All-polypropylene design ensures broad chemical compatibility and a minimal extractable profile.
- High throughput performance supports filtration area downsizing and cost savings.
- Ideal cartridge format for scale-up to large-scale production applications.
- Item No.:
- 5051503P7------B
- Pieces
- 5
Sartopure® PP3 Cartridges are high-performance polypropylene depth fleece filters designed for particle reduction retention and protection of downstream membrane filters in large-scale biopharmaceutical production. This cartridge format ensures operational reliability and improved process economy.
- Advanced depth fleece filter media provides robust particle retention and high dirt-holding capacity.
- All-polypropylene design ensures broad chemical compatibility and a minimal extractable profile.
- High throughput performance supports filtration area downsizing and cost savings.
- Ideal cartridge format for scale-up to large-scale production applications.
Overview
Specifications
Sartopure® PP3 Cartridges for Particle Retention
Sartopure® PP3 Cartridges are engineered for highly efficient particle reduction and protection of critical final filtration steps across commercial biopharmaceutical manufacturing. This advanced polypropylene fleece-based fleece filter technology delivers consistent results and high total throughput performance essential for optimizing process economics.
Key Features and Benefits
- Optimize Process Economy: The exceptional throughput performance and effective retention capability support the downsizing of filtration areas, which can lead to reduced filter consumption and overall process cost savings.
- Ensure Operational Robustness: Utilizing multiple layers of polypropylene fleece with differing retention ratings, the filter retains a large amount of particles due to fractionized particulate retention, providing high dirt-holding capacity. This retention capability ensures performance even under varying process conditions.
- High Product Recovery: The construction relies exclusively on polypropylene materials (filter media, support, core, and cage), resulting in a minimal extractable profile and low unspecific binding, which maximizes product yield.
- Adaptable Production Format: Available in standard industry lengths (10", 20", 30", and 40") to integrate efficiently into large-scale process systems.
Applications
Sartopure® PP3 Cartridges are ideally suited for clarification and prefiltration applications requiring high particle removal efficiency in large-volume processes:
- Protection of downstream membrane filtration equipment.
- Clarification steps in vaccine production.
- Processing of viral vectors (specifically Lentivirus).
- Filtration of large volume parenterals and ophthalmic solutions.
- Processing of antibiotics and solvents.
- Processing of plasmid DNA (pDNA).
Accessories Information
-
Adapter15 (Bayonet adapter with inner O-ring)
Applications
-
ApplicationParticle removal from and clarification of aqueous liquids
-
IndustryPharma / Biotech
-
ScaleProduction | Small Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector(s)Bayonet Adapter with O-ring (15)
Dimensions
-
Filter Sizesize 7 (0.05 m² / 0.54 ft²)
-
Outer Diameter56 mm
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® PP3
-
Pack Size5
-
PackagingPackaging with 5 pieces
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeNo
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
- Autoclaving: at 134°C, 30 min, 2 bar
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar