- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® PP3 | Midicaps® (Production | Small Scale)
Sartopure® PP3 Midicaps® 8 µm Size 0
Sartopure® PP3 Midicaps® are compact polypropylene fleece prefilters with 0.45–50 µm ratings, supporting particle reduction, broad chemical compatibility and downstream filter protection in biopharma workflows.
- Price (USD)
- $396.00
- Article number:
- 5055301P0--SS--V
- Pieces
- 2
Sartopure® PP3 Midicaps® are compact polypropylene fleece prefilters with 0.45–50 µm ratings, supporting particle reduction, broad chemical compatibility and downstream filter protection in biopharma workflows.
Overview
Specifications
Choose your Sartopure® PP3
Sartopure® PP3 Midicaps®
Sartopure® PP3 Midicaps® are compact, ready-to-use polypropylene fleece prefilters designed for particle reduction in pharmaceutical and biopharmaceutical process streams. They are suitable for small- to medium-volume filtration tasks, process development, scale-up studies and applications where an enclosed filter format is preferred. With retention ratings from 0.45 µm to 50 µm, Sartopure® PP3 Midicaps® help reduce particulate load and support protection of downstream membrane filters and process equipment.
Main Formats:
- Midicaps® Format: Compact enclosed filter units designed for convenient handling in development, pilot-scale and limited-volume production workflows.
- Retention Ratings: Available from 0.45 µm to 50 µm to support different particle reduction requirements and feed stream characteristics.
- Filtration Areas: Offered in multiple sizes to support flexible use across process volumes and filtration needs.
- Scalable Product Family: Part of the Sartopure® PP3 platform, enabling alignment with other formats such as mini cartridges, cartridges, Maxicaps® and capsules.
Applications:
- Downstream Filter Protection: Used upstream of membrane filters to help reduce particle burden and support stable filtration processes.
- Biopharmaceutical Clarification: Suitable for clarification steps in vaccine production, viral vector processing, including lentivirus applications, and other biopharmaceutical workflows.
- Pharmaceutical Process Filtration: Applicable for ophthalmic solutions, large-volume parenterals, antibiotics, solvent-containing streams and other product-contact filtration steps.
- Process Development and Scale-Up: Supports evaluation of prefiltration conditions before transfer to larger Sartopure® PP3 formats.
- Small- to Medium-Volume Processing: The enclosed Midicaps® format supports practical use where compact filter devices are required.
Materials Used:
- Filter Medium: Polypropylene fleece with multilayer fractionized retention for particle reduction and dirt-holding capacity.
- Support, Core and Housing Components: Polypropylene construction for broad chemical compatibility.
- O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration and process requirements.
- Product-Contact Design: All-polypropylene filter construction supports use in regulated pharmaceutical and biopharmaceutical applications.
Advantages:
- Broad Retention Range: 0.45–50 µm options allow adaptation to different clarification and prefiltration requirements.
- Broad Chemical Compatibility: Polypropylene materials support use with many acids, bases and solvents within specified operating conditions.
- Low Unspecific Binding: Helps support product recovery in sensitive biopharmaceutical process streams.
- Low Extractables Profile: Designed for product-contact filtration applications.
- Compact Enclosed Format: Midicaps® units simplify handling and reduce the need for separate stainless steel housings.
- Dirt-Holding Capacity: Multilayer fleece design supports particle loading and can help manage prefilter changeout frequency depending on process conditions.
- Sterilization Options: Suitable for autoclaving or in-line steam sterilization within the specified limits for the selected configuration.
Together, these features make Sartopure® PP3 Midicaps® a practical prefiltration option for particle reduction, process flexibility and downstream filter protection in biopharmaceutical workflows.
Applications
-
ApplicationParticle removal, clarification and bioburden reduction of aqueous liquids
-
Application Area
-
Clarification
- Particle removal
-
Clarification
-
IndustryPharma / Biotech
-
Modality
-
Buffer & Auxiliaries Filtration
-
Harvest | Cell Removal
- Filtration after Virus Inactivation
-
Buffer & Auxiliaries Filtration
-
ScaleProduction | Small Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary
Dimensions
-
Filter Sizesize 0 (0.42 m² / 4.52 ft²)
-
Filtration Area0.42 m²
-
Outer Diameter119 mm (71 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate8 µm
Product Information
-
BrandSartopure® PP3
-
Pack Size2
-
PackagingPackaging with 2 pieces
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
-
Sterilizing GradeNo
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar