- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® PP3 | Midicaps® (Production | Small Scale)
Sartopure® PP3 Midicaps® 8 µm Size 8
Sartopure® PP3 Midicaps® are high-performance encapsulated polypropylene fleece filters designed for efficient particle retention in production scale (small volume) and pilot biopharmaceutical processes. This format provides exceptional throughput performance and effective chemical compatibility for reliable operation.
- Advanced fleece material provides robust particle retention and high dirt-holding capacity.
- The all-polypropylene construction ensures a low extractables profile and maximal product recovery.
- Midicaps® are ideally suited for small-scale production applications.
- Low unspecific binding contributes to elevated product yield.
- Price (USD)
- $369.00
- Item No.:
- 5055301P8--SS--A
- Pieces
- 4
Sartopure® PP3 Midicaps® are high-performance encapsulated polypropylene fleece filters designed for efficient particle retention in production scale (small volume) and pilot biopharmaceutical processes. This format provides exceptional throughput performance and effective chemical compatibility for reliable operation.
- Advanced fleece material provides robust particle retention and high dirt-holding capacity.
- The all-polypropylene construction ensures a low extractables profile and maximal product recovery.
- Midicaps® are ideally suited for small-scale production applications.
- Low unspecific binding contributes to elevated product yield.
Overview
Specifications
Sartopure® PP3 Midicaps® for Piloting and Small Scale Production
Sartopure® PP3 Midicaps® deliver high-performance particle reduction and are specifically engineered to protect critical downstream membrane filters in small-scale production environments and pilot runs. This encapsulated format leverages advanced polypropylene fleece technology for high reproducibility and efficiency, leading to optimization of process economy.
Key Features and Benefits
- Optimize Process Economy: The exceptional throughput performance and strong retention capability may enable the downsizing of required filtration areas, potentially reducing filter consumption and overall costs.
- Ensure Operational Robustness: Utilizing multiple layers of polypropylene fleece with differing retention ratings, the filter achieves high dirt-holding capacity through fractionized particulate retention. This retention capability supports consistent performance even under varying process conditions.
- Maximize Product Yield: The all-polypropylene construction minimizes the extractable profile and provides low unspecific binding, which supports elevated product recovery.
- Streamlined Process Integration: The Midicaps® design is an encapsulated filter element available in various sizes, offering convenience and compatibility for small-scale bioprocessing systems.
Applications
Sartopure® PP3 Midicaps® are an ideal choice for clarification and prefiltration steps that require effective particle removal in smaller volumes, including:
- Protection of downstream membrane filtration equipment.
- Clarification steps in vaccine production.
- Processing of viral vectors (specifically Lentivirus).
- Filtration of large volume parenterals and ophthalmic solutions.
- Processing of antibiotics and solvents.
- Processing of plasmid DNA (pDNA).
Applications
-
ApplicationParticle removal from and clarification of aqueous liquids
-
IndustryPharma / Biotech
-
ScaleProduction | Small Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary
Dimensions
-
Filter Sizesize 8 (0.12 m² / 1.3 ft²)
-
Outer Diameter119 mm (71 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate8 µm
Product Information
-
BrandSartopure® PP3
-
Pack Size4
-
PackagingPackaging with 4 pieces
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
-
Sterilizing GradeNo
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar