Sartopure® PP3 Midicaps® 3 µm Size 0

Sartopure® PP3 Midicaps® are compact polypropylene fleece prefilters with 0.45–50 µm ratings, supporting particle reduction, broad chemical compatibility and downstream filter protection in biopharma workflows.

Retention Rate
Filter Size
Connector(s)
Price (USD)
$381.00
Article number: 
5055302P0--OO--V
Pieces
2
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® PP3 Midicaps® 3 µm Size 0
Sartopure® PP3 Midicaps® 3 µm Size 0

Sartopure® PP3 Midicaps® are compact polypropylene fleece prefilters with 0.45–50 µm ratings, supporting particle reduction, broad chemical compatibility and downstream filter protection in biopharma workflows.

Price (USD):
$381.00
Item No.:
5055302P0--OO--V
Number of pieces
2

Overview

Specifications

Sartopure® PP3 Midicaps®

Sartopure® PP3 Midicaps® are compact, ready-to-use polypropylene fleece prefilters designed for particle reduction in pharmaceutical and biopharmaceutical process streams. They are suitable for small- to medium-volume filtration tasks, process development, scale-up studies and applications where an enclosed filter format is preferred. With retention ratings from 0.45 µm to 50 µm, Sartopure® PP3 Midicaps® help reduce particulate load and support protection of downstream membrane filters and process equipment.

Main Formats:

  • Midicaps® Format: Compact enclosed filter units designed for convenient handling in development, pilot-scale and limited-volume production workflows.
  • Retention Ratings: Available from 0.45 µm to 50 µm to support different particle reduction requirements and feed stream characteristics.
  • Filtration Areas: Offered in multiple sizes to support flexible use across process volumes and filtration needs.
  • Scalable Product Family: Part of the Sartopure® PP3 platform, enabling alignment with other formats such as mini cartridges, cartridges, Maxicaps® and capsules.

Applications:

  • Downstream Filter Protection: Used upstream of membrane filters to help reduce particle burden and support stable filtration processes.
  • Biopharmaceutical Clarification: Suitable for clarification steps in vaccine production, viral vector processing, including lentivirus applications, and other biopharmaceutical workflows.
  • Pharmaceutical Process Filtration: Applicable for ophthalmic solutions, large-volume parenterals, antibiotics, solvent-containing streams and other product-contact filtration steps.
  • Process Development and Scale-Up: Supports evaluation of prefiltration conditions before transfer to larger Sartopure® PP3 formats.
  • Small- to Medium-Volume Processing: The enclosed Midicaps® format supports practical use where compact filter devices are required.

Materials Used:

  • Filter Medium: Polypropylene fleece with multilayer fractionized retention for particle reduction and dirt-holding capacity.
  • Support, Core and Housing Components: Polypropylene construction for broad chemical compatibility.
  • O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration and process requirements.
  • Product-Contact Design: All-polypropylene filter construction supports use in regulated pharmaceutical and biopharmaceutical applications.

Advantages:

  • Broad Retention Range: 0.45–50 µm options allow adaptation to different clarification and prefiltration requirements.
  • Broad Chemical Compatibility: Polypropylene materials support use with many acids, bases and solvents within specified operating conditions.
  • Low Unspecific Binding: Helps support product recovery in sensitive biopharmaceutical process streams.
  • Low Extractables Profile: Designed for product-contact filtration applications.
  • Compact Enclosed Format: Midicaps® units simplify handling and reduce the need for separate stainless steel housings.
  • Dirt-Holding Capacity: Multilayer fleece design supports particle loading and can help manage prefilter changeout frequency depending on process conditions.
  • Sterilization Options: Suitable for autoclaving or in-line steam sterilization within the specified limits for the selected configuration.

Together, these features make Sartopure® PP3 Midicaps® a practical prefiltration option for particle reduction, process flexibility and downstream filter protection in biopharmaceutical workflows.

Applications

  • Application
    Particle removal, clarification and bioburden reduction of aqueous liquids
  • Application Area
    • Clarification
    • Particle removal
  • Industry
    Pharma / Biotech
  • Modality
    • Buffer & Auxiliaries Filtration
    • Harvest | Cell Removal
    • Filtration after Virus Inactivation
  • Scale
    Production | Small Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector(s)
    Inlet: ½" Single Stepped Hose Barb | Outlet: ½" Single Stepped Hose Barb

Dimensions

  • Filter Size
    size 0 (0.30 m² /3.23 ft²)
  • Filtration Area
    0.30 m²
  • Outer Diameter
    119 mm (71 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    Midicaps®
  • Filter Format
    Capsules
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Filter Material
    Polypropylene (PP)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 50 °C: 3 bar

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    3 µm

Product Information

  • Brand
    Sartopure® PP3
  • Pack Size
    2
  • Packaging
    Packaging with 2 pieces

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable
  • Sterilizing Grade
    No

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar