Sartopure® PP3 Maxicaps® 50 µm 20"

Sartopure® PP3 Maxicaps® are high-performance polypropylene fleece filters designed for robust particle reduction and protection of membrane filters in large-scale biopharmaceutical production. This encapsulated format provides operational efficiency and streamlined system integration.

  • Advanced fleece media provides high dirt-holding capacity and exceptional throughput performance.
  • The all-polypropylene construction ensures broad chemical compatibility and a minimal extractable profile.
  • Maxicaps® format is ideally suited for production-scale, high-volume processing.
    Low unspecific binding contributes to elevated product yield.
Retention Rate
Filter Size
Connector(s)
Item No.: 
5057350P2--SS
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® PP3 Maxicaps® 50 µm 20"
Sartopure® PP3 Maxicaps® 50 µm 20

Sartopure® PP3 Maxicaps® are high-performance polypropylene fleece filters designed for robust particle reduction and protection of membrane filters in large-scale biopharmaceutical production. This encapsulated format provides operational efficiency and streamlined system integration.

  • Advanced fleece media provides high dirt-holding capacity and exceptional throughput performance.
  • The all-polypropylene construction ensures broad chemical compatibility and a minimal extractable profile.
  • Maxicaps® format is ideally suited for production-scale, high-volume processing.
    Low unspecific binding contributes to elevated product yield.
Item No.:
5057350P2--SS
Number of pieces
1

Overview

Specifications

Sartopure® PP3 Maxicaps®: Large Scale Filtration

Sartopure® PP3 Maxicaps® deliver high-performance particle retention for commercial biopharmaceutical manufacturing. This encapsulated depth filter platform is engineered to effectively protect downstream sterile filters and maximize overall process economy. Maxicaps® leverage advanced polypropylene fleece technology to ensure predictable and robust operation under production conditions.

Key Features and Benefits

  • Optimize Process Economy: The demonstrated retention capability and high throughput performance enable the downsizing of filtration areas, leading to reduced filter consumption and overall process cost savings.
  • Ensure Operational Robustness: Maxicaps® utilize multiple layers of polypropylene fleece with differing retention ratings, providing high dirt-holding capacity through fractionized fleece filtration. This design maintains effective retention performance even with varying process conditions.
  • Maximize Product Recovery: The filter elements consist entirely of polypropylene, resulting in a minimal extractable profile and low unspecific binding, which supports high product yield.
  • Broad Chemical Compatibility: The all-polypropylene construction ensures compatibility with a broad range of solvents, acids, and bases utilized in bioprocessing.

Available Formats and Retention Ratings

The Maxicaps® base product includes In-line Maxicaps® and T-Style Maxicaps® designs, tailored for production-scale environments.

  • Filter Sizes: Maxicaps® are available in standard sizes, including 10", 20", and 30" lengths.
  • Retention Ratings: Available retention ratings span from 0.45 µm up to 50 µm.
  • Connector Flexibility: Connectors include standard options such as Hose barb (O) and 1 ½" Tri-Clamp (S).

Applications

Sartopure® PP3 Maxicaps® are ideally suited for clarification and prefiltration steps requiring efficient particle removal in large-volume processes:

  • Protection of downstream membrane filtration equipment.
  • Clarification steps in vaccine production.
  • Processing of viral vectors (specifically Lentivirus).
  • Filtration of large volume parenterals and ophthalmic solutions.
  • Processing of antibiotics and solvents.
  • Processing of plasmid DNA (pDNA).

Applications

  • Application
    Particle removal from and clarification of aqueous liquids
  • Industry
    Pharma / Biotech
  • Scale
    Production | Large Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector(s)
    Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary

Dimensions

  • Filter Size
    20"(1.3 m² / 14.0 ft²)
  • Outer Diameter
    137 mm (110 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    Maxicaps®
  • Filter Format
    Capsules
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Filter Material
    Polypropylene (PP)
  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    High Performance Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    50 µm

Product Information

  • Brand
    Sartopure® PP3
  • Pack Size
    1
  • Packaging
    Package with 1 piece

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable
  • Sterilizing Grade
    No

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar