eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.
- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® PP3 | T-Style Maxicaps® (Production | Large Scale)
Sartopure® PP3 T-Style Maxicaps® 8 µm 10"
Sartopure® PP3 T-Style Maxicaps® are high-performance polypropylene fleece filters designed for robust particle retention and protection of downstream membrane filters in large-scale biopharmaceutical production. This encapsulated format ensures operational efficiency and high throughput performance.
- Advanced fleece material provides high dirt-holding capacity and exceptional throughput performance.
- The all-polypropylene construction ensures broad chemical compatibility and a minimal extractable profile.
- T-Style Maxicaps® format is utilized for high-volume, large-scale processing.
- Low unspecific binding contributes to elevated product yield.
- Item No.:
- 5058301P1--SO
- Piece
- 1
Sartopure® PP3 T-Style Maxicaps® are high-performance polypropylene fleece filters designed for robust particle retention and protection of downstream membrane filters in large-scale biopharmaceutical production. This encapsulated format ensures operational efficiency and high throughput performance.
- Advanced fleece material provides high dirt-holding capacity and exceptional throughput performance.
- The all-polypropylene construction ensures broad chemical compatibility and a minimal extractable profile.
- T-Style Maxicaps® format is utilized for high-volume, large-scale processing.
- Low unspecific binding contributes to elevated product yield.
Overview
Specifications
Choose your Sartopure® PP3
Sartopure® PP3 T-Style Maxicaps® for Production Filtration
Sartopure® PP3 T-Style Maxicaps® are engineered for highly efficient particle retention and protection of critical final filtration steps across commercial biopharmaceutical manufacturing. This advanced encapsulated depth filter platform, utilizing polypropylene fleece technology, delivers consistent results and high total throughput performance essential for optimizing process economy.
Key Features and Benefits
- Optimize Process Economy: The demonstrated throughput performance and robust retention capability support the downsizing of required filtration areas, which can lead to reduced filter consumption and overall process cost savings.
- Ensure Operational Robustness: Maxicaps® utilize multiple layers of polypropylene fleece with differing retention ratings, providing high dirt-holding capacity through fractionized particulate retention. This retention capability supports consistent performance even under varying process conditions.
- Maximize Product Yield: The all-polypropylene design guarantees a minimal extractable profile and features low unspecific binding, which supports elevated product recovery.
- Broad Chemical Compatibility: The filter elements consist entirely of polypropylene (filter material, support, core, cage, endcaps, and housing), ensuring compatibility with a broad range of solvents, acids, and bases.
Available Formats and Retention Ratings
The Sartopure® PP3 T-Style Maxicaps® format is ideally suited for large-scale production applications.
- Sizes: Available in standard production lengths, including 10", 20", and 30".
- Retention Ratings: Available retention ratings span from 0.45 µm up to 50 µm.
- Connectors: Common connector combinations include Hose barb (O) and 1 ½" Tri-Clamp (Sanitary) (S).
Applications
Sartopure® PP3 T-Style Maxicaps® are typically used for clarification and prefiltration applications requiring effective particle removal in high-volume bioprocesses.
- Protection of downstream membrane filtration equipment.
Clarification steps in vaccine production. - Processing of viral vectors, specifically Lentivirus.
- Filtration of large volume parenterals and ophthalmic solutions.
- Processing of antibiotics and solvents.
- Processing of plasmid DNA (pDNA).
Applications
-
ApplicationParticle removal from and clarification of aqueous liquids
-
IndustryPharma / Biotech
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
Dimensions
-
Filter Size10"(0.65 m² / 7.0 ft²)
-
Filtration Area0.65 m²
-
Outer Diameter164 mm Inlet/Outlet: Sanitary; 170 mm Inlet: Sanitary, Outlet: Hose Barb; 176 mm Inlet/Outlet: Hose Barb (110 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatT-Style Maxicaps®
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate8 µm
Product Information
-
BrandSartopure® PP3
-
Pack Size1
-
PackagingPackage with 1 piece
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
-
Sterilizing GradeNo
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar