- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® PP3 | T-Style Maxicaps® (Production | Large Scale)
Sartopure® PP3 T-Style Maxicaps® 3 µm 10"
Sartopure® PP3 T-Style Maxicaps® are ready-to-use polypropylene fleece prefilters with 0.45–50 µm ratings, supporting particle reduction, low binding and downstream filter protection in biopharma processes.
- Article number:
- 5058302P1--OO
- Piece
- 1
Sartopure® PP3 T-Style Maxicaps® are ready-to-use polypropylene fleece prefilters with 0.45–50 µm ratings, supporting particle reduction, low binding and downstream filter protection in biopharma processes.
Overview
Specifications
Choose your Sartopure® PP3
Sartopure® PP3 T-Style Maxicaps®
Sartopure® PP3 T-Style Maxicaps® are ready-to-use polypropylene fleece prefilters for particle reduction in pharmaceutical and biopharmaceutical process streams. The T-style capsule design combines an enclosed filter unit with flexible connection options, supporting convenient installation in process development, pilot-scale and manufacturing environments. With retention ratings from 0.45 µm to 50 µm, Sartopure® PP3 T-Style Maxicaps® help reduce particulate load and support protection of downstream membrane filters and process equipment.
Main Formats:
- T-Style Maxicaps®: Enclosed, ready-to-use capsule format designed for process filtration where handling efficiency and closed processing are important.
- Retention Ratings: Available from 0.45 µm to 50 µm to match different particle loads and prefiltration requirements.
- Connection Options: Offered with different connector configurations to support integration into existing process setups.
- Scalable Platform: Part of the Sartopure® PP3 product family, enabling consistent prefilter selection across development and manufacturing scales.
Applications:
- Downstream Filter Protection: Used upstream of membrane filters to help reduce particle burden and extend downstream filter usability within process-specific limits.
- Biopharmaceutical Clarification: Suitable for clarification steps in vaccine production, viral vector processing and other biopharmaceutical workflows.
- Pharmaceutical Process Filtration: Applicable for ophthalmic solutions, large-volume parenterals, antibiotics, solvents and other product-contact filtration steps.
- Process Development and Scale-Up: Supports evaluation and implementation of polypropylene fleece prefiltration in scalable bioprocess workflows.
- Closed or Enclosed Filtration Setups: The capsule format can support simplified handling compared with reusable housings.
Materials Used:
- Filter Medium: Polypropylene fleece with a multilayer structure for particle reduction and dirt-holding capacity.
- Support, Core and Housing: Polypropylene components for broad chemical compatibility.
- O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration.
- Product-Contact Design: All-polypropylene filter construction supports use in regulated biopharmaceutical and pharmaceutical applications.
Advantages:
- Broad Retention Range: 0.45–50 µm options enable adaptation to different feed streams and clarification needs.
- Chemical Compatibility: Polypropylene construction supports use with many acids, bases and solvents within specified operating conditions.
- Low Unspecific Binding: Helps support product recovery in sensitive biopharmaceutical process streams.
- Low Extractables Profile: Designed for product-contact applications in regulated manufacturing environments.
- High Dirt-Holding Capacity: Multilayer fleece design supports effective particle loading and can help reduce prefilter changeouts depending on process conditions.
- Ready-to-Use Format: Enclosed Maxicaps® design reduces the need for separate filter housings and supports efficient setup.
- Sterilization Options: Suitable for autoclaving or in-line steam sterilization within the specified limits for the selected configuration.
Together, these features make Sartopure® PP3 T-Style Maxicaps® a practical prefiltration option for particle reduction, process flexibility and downstream filter protection in biopharmaceutical manufacturing.
Applications
-
ApplicationParticle removal, clarification and bioburden reduction of aqueous liquids
-
Application Area
-
Clarification
- Particle removal
-
Clarification
-
IndustryPharma / Biotech
-
Modality
-
Buffer & Auxiliaries Filtration
-
Harvest | Cell Removal
- Filtration after Virus Inactivation
-
Buffer & Auxiliaries Filtration
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector(s)Inlet: ½" Single Stepped Hose Barb | Outlet: ½" Single Stepped Hose Barb
Dimensions
-
Filter Size10"(0.45 m² / 4.8 ft²)
-
Filtration Area0.45 m²
-
Outer Diameter164 mm Inlet/Outlet: Sanitary; 170 mm Inlet: Sanitary, Outlet: Hose Barb; 176 mm Inlet/Outlet: Hose Barb (110 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatT-Style Maxicaps®
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate3 µm
Product Information
-
BrandSartopure® PP3
-
Pack Size1
-
PackagingPackage with 1 piece
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
-
Sterilizing GradeNo
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar