Sartopure® PP3 T-Style Maxicaps® 5 µm 10"

Sartopure® PP3 T-Style Maxicaps® are high-performance polypropylene fleece filters designed for robust particle retention and protection of downstream membrane filters in large-scale biopharmaceutical production. This encapsulated format ensures operational efficiency and high throughput performance.

  • Advanced fleece material provides high dirt-holding capacity and exceptional throughput performance.
  • The all-polypropylene construction ensures broad chemical compatibility and a minimal extractable profile.
  • T-Style Maxicaps® format is utilized for high-volume, large-scale processing.
  • Low unspecific binding contributes to elevated product yield.
Retention Rate
Filter Size
Connector(s)
Item No.: 
5058342P1--OO
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® PP3 T-Style Maxicaps® 5 µm 10"
Sartopure® PP3 T-Style Maxicaps® 5 µm 10

Sartopure® PP3 T-Style Maxicaps® are high-performance polypropylene fleece filters designed for robust particle retention and protection of downstream membrane filters in large-scale biopharmaceutical production. This encapsulated format ensures operational efficiency and high throughput performance.

  • Advanced fleece material provides high dirt-holding capacity and exceptional throughput performance.
  • The all-polypropylene construction ensures broad chemical compatibility and a minimal extractable profile.
  • T-Style Maxicaps® format is utilized for high-volume, large-scale processing.
  • Low unspecific binding contributes to elevated product yield.
Item No.:
5058342P1--OO
Number of pieces
1

Overview

Specifications

Sartopure® PP3 T-Style Maxicaps® for Production Filtration

Sartopure® PP3 T-Style Maxicaps® are engineered for highly efficient particle retention and protection of critical final filtration steps across commercial biopharmaceutical manufacturing. This advanced encapsulated depth filter platform, utilizing polypropylene fleece technology, delivers consistent results and high total throughput performance essential for optimizing process economy.

Key Features and Benefits

  • Optimize Process Economy: The demonstrated throughput performance and robust retention capability support the downsizing of required filtration areas, which can lead to reduced filter consumption and overall process cost savings.
  • Ensure Operational Robustness: Maxicaps® utilize multiple layers of polypropylene fleece with differing retention ratings, providing high dirt-holding capacity through fractionized particulate retention. This retention capability supports consistent performance even under varying process conditions.
  • Maximize Product Yield: The all-polypropylene design guarantees a minimal extractable profile and features low unspecific binding, which supports elevated product recovery.
  • Broad Chemical Compatibility: The filter elements consist entirely of polypropylene (filter material, support, core, cage, endcaps, and housing), ensuring compatibility with a broad range of solvents, acids, and bases.

Available Formats and Retention Ratings

The Sartopure® PP3 T-Style Maxicaps® format is ideally suited for large-scale production applications.

  • Sizes: Available in standard production lengths, including 10", 20", and 30".
  • Retention Ratings: Available retention ratings span from 0.45 µm up to 50 µm.
  • Connectors: Common connector combinations include Hose barb (O) and 1 ½" Tri-Clamp (Sanitary) (S).

Applications

Sartopure® PP3 T-Style Maxicaps® are typically used for clarification and prefiltration applications requiring effective particle removal in high-volume bioprocesses.

  • Protection of downstream membrane filtration equipment.
    Clarification steps in vaccine production.
  • Processing of viral vectors, specifically Lentivirus.
  • Filtration of large volume parenterals and ophthalmic solutions.
  • Processing of antibiotics and solvents.
  • Processing of plasmid DNA (pDNA).

Applications

  • Application
    Particle removal from and clarification of aqueous liquids
  • Industry
    Pharma / Biotech
  • Scale
    Production | Large Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector(s)
    Inlet: ½" Single Stepped Hose Barb | Outlet: ½" Single Stepped Hose Barb

Dimensions

  • Filter Size
    10"(0.65 m² / 7.0 ft²)
  • Outer Diameter
    164 mm Inlet/Outlet: Sanitary; 170 mm Inlet: Sanitary, Outlet: Hose Barb; 176 mm Inlet/Outlet: Hose Barb (110 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    T-Style Maxicaps®
  • Filter Format
    Capsules
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Filter Material
    Polypropylene (PP)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    5 µm

Product Information

  • Brand
    Sartopure® PP3
  • Pack Size
    1
  • Packaging
    Package with 1 piece

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable
  • Sterilizing Grade
    No

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar