- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartofluor® HR Cartridge
Sartofluor® HR Cartridge 0.2 µm 30"
Sartofluor® HR Cartridges offer high-temperature air filtration with 0.2 µm ePTFE membrane, capturing particles as small as 0.005 μm. Ideal for WFI loop venting, it operates up to 90°C, ensuring effective filtration in biopharmaceutical applications. Available in various sizes.
- Article number:
- 5172507T3----HR
- Piece
- 1
Sartofluor® HR Cartridges offer high-temperature air filtration with 0.2 µm ePTFE membrane, capturing particles as small as 0.005 μm. Ideal for WFI loop venting, it operates up to 90°C, ensuring effective filtration in biopharmaceutical applications. Available in various sizes.
Overview
Specifications
Choose your Sartofluor® HR
Sartofluor® HR Cartridges
Product Information:
Sartofluor® HR Cartridges are engineered for high-temperature air and gas filtration, providing reliable performance in biopharmaceutical applications. Utilizing advanced 0.2 µm ePTFE membrane technology, these cartridges effectively capture particles as small as 0.005 μm, making them ideal for demanding environments such as Water For Injection (WFI) loop venting.
Formats:
- Cartridges: Available in 10", 20", and 30" formats, offering flexibility to meet various system requirements.
Applications:
- WFI Loop Venting: Provides effective filtration in high-temperature environments, maintaining process integrity.
- Autoclaves: Suitable for hot air and steam applications, ensuring reliable filtration under challenging conditions.
- Permanently Heated Filter Housings: Designed to withstand continuous high-temperature operations, ensuring consistent performance.
Materials Used:
- Membrane: The Sartofluor® HR Cartridges feature a single-layer ePTFE membrane, which provides excellent filtration capabilities by capturing fine particles and ensuring process reliability.
- Cartridge Housing: Constructed from Polyphenylene Sulfide (PPS), the housing offers heat resistance and durability, supporting long-term use in high-temperature applications.
- End Caps: Made from Polypropylene (PP), the end caps ensure structural integrity and compatibility with various biopharmaceutical processes.
- O-Rings: Available in silicone and EPDM, the O-Rings provide a secure seal, ensuring leak-proof operation and compatibility with different system requirements.
Advantages:
- High-Temperature Operation: Capable of continuous use at temperatures up to 90°C, making it suitable for demanding applications.
- Effective Particle Retention: Validated for bacterial and phage retention, ensuring reliable filtration performance.
- Durable Construction: Made from heat-resistant materials, ensuring longevity and consistent performance.
- Multiple Sizes Available: Offers flexibility to meet different system requirements, providing tailored solutions for various applications.
- Cost-Effective: Provides a reliable filtration solution at competitive pricing, ensuring value without compromising on quality.
Sartofluor® HR Cartridges are developed under a certified quality management system, ensuring confidence in their performance and reliability. Choose Sartofluor® HR Cartridges for your air and gas filtration needs, supporting efficient and effective biopharmaceutical processes.
Applications
-
ApplicationAir/Gas Filtration
-
Application AreaVenting
-
IndustryPharma / Biotech
-
Modality
-
Venting of WFI loops (high temperature)
- Autoclave
-
Venting of WFI loops (high temperature)
-
ScaleProduction | Large Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Size30"(1.68 m² / 18.09 ft²)
-
Filtration Area1.68 m²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure2 bar | 29 psi at 20°C and 1.5 bar | 22 psi at 90°C
-
Minimum Required Bubble Point1.0 bar | 14.5 psi
-
Test Pressure5 bar | 72.5 psi at 20°C and 2 bar | 29 psi at 90°C
Materials of Construction
-
Filter Materialhydrophobic expanded polytetrafluoroethylene (ePTFE)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane Materialhydrophobic expanded polytetrafluoroethylene (ePTFE)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 90 °C: 2 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm
-
Pore Size Final-filter0.2 µm
Product Information
-
BrandSartofluor® HR
-
Pack Size1
-
TypeAir Filter
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Autoclaving: 134°C, 2 bar, 30 min, max. 100 Sterilization Cycles
- In-Line Steam Sterilization: 134°C, 30 min. at max. differential pressure of 0.5 bar | 7.25 psi in forward and reverse direction, max. 100 Sterilization Cycles
-
Autoclaving: 134°C, 2 bar, 30 min, max. 100 Sterilization Cycles