Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartofluor® LG | 0.2 µm | Capsule (PD | Scale Up)
Sartofluor® LG Capsule 0.2 µm Size 5
Sartofluor® LG Capsules provide sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, optimized for solvents. They ensure process security and compliance, making them ideal for biopharmaceutical applications requiring reliable performance and easy handling.
- Price (USD)
- $1,710.00
- Article number:
- 5181307T5--OO--D
- Pieces
- 10
Sartofluor® LG Capsules provide sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, optimized for solvents. They ensure process security and compliance, making them ideal for biopharmaceutical applications requiring reliable performance and easy handling.
Overview
Specifications
Choose your Sartofluor®
Sartofluor® LG Capsules
Product Information:
Sartofluor® LG Capsules are designed to provide efficient sterile liquid filtration solutions for the biopharmaceutical industry. Utilizing a hydrophobic PTFE membrane, these capsules offer reliable performance in various settings, particularly for solvent applications. Below is a detailed overview of their formats, applications, materials, and advantages.
Formats:
- Sartofluor® LG Capsules: Available in two sizes with a filtration area of 0.015 and 0.03 m², suited for small-scale liquid filtration applications, providing flexibility and efficiency in laboratory-scale operations.
- Packaging Format: Offered in bulk packs in sets of 5 or 10, providing flexibility for different operational needs.
Applications:
- Bioreactors: Ensures sterile conditions for optimal cell growth and product yield, preventing contamination.
- Storage Tanks: Maintains sterility during storage, safeguarding product integrity.
- Autoclaves: Effective for sterile venting applications, maintaining equipment sterility and operational efficiency.
- Solvent Filtration: Provides reliable filtration for solvents, ensuring process security.
Materials Used:
- Membrane: Hydrophobic PTFE, offering high moisture repellence and efficient filtration performance.
- Capsule Housing: Constructed from polypropylene, ensuring durability and resistance to chemical exposure.
- O-Rings: Made from EPDM, providing compatibility with various process conditions.
Advantages:
- Compact Design: Convenient for single-use applications, reducing cross-contamination risks and simplifying handling.
- Moisture Repellence: Ensures effective gas and liquid flow rates at low differential pressures.
- Sterility: Proven bi-directional sterility and high retention rates for bacteria and particles.
- Reliability: Robust design with full control over production, ensuring consistent performance and process security.
- Durability: Capable of multiple autoclaving sterilization cycles.
- Traceability: 100% integrity tested and clear labeling for easy identification.
- Compliance: Meets USP Plastic Class VI Test and non-fiber releasing standards.
Technical Specifications:
- Differential Pressure: Up to 4 bar at 20 °C.
- Sterilization: Capable of autoclaving sterilization.
- Performance: High air and liquid flow rates under atmospheric pressure conditions.
Sartofluor® LG Capsules are engineered to deliver reliable performance across various biopharmaceutical applications, ensuring process security and compliance with industry standards. Their compact design and robust materials make them an ideal choice for maintaining sterile conditions in demanding environments. For more information or to place an order, please visit our e-Shop or contact us directly.
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Freeze dryer autoclave venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech
-
Modality
-
Active Pharmaceutical Ingredients (Antibiotics solvents)
- Solvents
-
Active Pharmaceutical Ingredients (Antibiotics solvents)
-
ScaleProduction | Small Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1/4" Multiple Stepped Hose Barb
-
Connector Outlet1/4" Multiple Stepped Hose Barb
-
Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose Barb
Dimensions
-
Filter Sizesize 5 (0.03 m² / 0.32 ft²)
-
Filtration Area0.03 m²
-
Outer Diameter65 mm without venting screw
General Specifications
-
Capsule/Cartridge FormatCapsules
-
Maximum Allowable Back Pressure
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
- Cartridges LG | Maxicaps® | Midicaps® | Capsules at 2 bar | 29 psi at 20 °C
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
-
Maximum Diffusion0.8 mL/min at 0.7 bar
-
Minimum Required Bubble Point1.0 bar | 14.5 psi
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure4 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
Product Information
-
BrandSartofluor®
-
Filter TypeMembrane Filters
-
Pack Size10
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved
-
Sterilization MethodAutoclavable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)
- Maxicaps® | Midicaps® | Capsules: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 (Maxicaps® | Midicaps®), min. 5 (Capsules)
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)