- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartofluor® LG Cartridge 0.2 µm
Sartofluor® GA Junior Cartridge 0.2 µm Size 7
Sartofluor® GA Junior is a compact 0.2 µm PTFE membrane filter for sterile gas filtration in small- and pilot-scale biopharma processes, supporting venting of bioreactors, tanks, autoclaves, and freeze dryers.
- Article number:
- 5181407T7------B
- Pieces
- 5
Sartofluor® GA Junior is a compact 0.2 µm PTFE membrane filter for sterile gas filtration in small- and pilot-scale biopharma processes, supporting venting of bioreactors, tanks, autoclaves, and freeze dryers.
Overview
Specifications
Choose your Sartofluor®
Sartofluor® GA Junior Cartridges
Product Information:
Sartofluor® GA Junior is a compact sterile venting and gas filtration format for small-scale and pilot-scale biopharmaceutical processes. As part of the Sartofluor® family, it uses a single-layer hydrophobic PTFE membrane designed for reliable sterile gas filtration in dry and moist gas streams. The format is well suited for applications requiring a small filtration area with easy integration into compatible filter housings or process setups.
Formats:
- Standard Format: Sartofluor® GA Junior is available with a 0.2 µm final membrane and an effective filtration area of 0.05 m² | 0.54 ft².
- Adapter Format: Plug-in adapter with double O-ring for secure installation.
- Packaging Format: Supplied in packs of five pieces for convenient use in laboratory, development, and pilot-scale environments.
Applications:
- Bioreactor Venting: Supports sterile air and gas exchange for inlet and outlet venting in small-scale systems.
- Storage Tank Venting: Helps maintain sterile conditions during filling, storage, and pressure equalization.
- Filling Equipment Venting: Suitable for sterile venting of process equipment used in aseptic workflows.
- Freeze Dryer Venting: Enables sterile gas filtration during freeze-drying process steps.
- Autoclave Venting: Designed for demanding venting conditions, including moist gas streams and repeated sterilization cycles.
Materials Used:
- Membrane: Single-layer hydrophobic PTFE membrane, 0.2 µm.
- Support Fleece, Core, and End Caps: Polypropylene.
- O-Rings: Available with compatible elastomer options, depending on configuration.
- Filter Construction: Developed for sterile air and gas filtration with traceable filter identification.
Advantages:
- Compact Filtration Area: 0.05 m² format supports small-scale and pilot-scale sterile venting applications.
- Hydrophobic PTFE Membrane: Provides moisture repellence for filtration of dry and moist gases.
- Sterile Gas Filtration: Designed for sterile air and gas applications in biopharmaceutical processes.
- Process Compatibility: Suitable for demanding venting tasks with high humidity and sterilization requirements.
- Integrity Tested: Each filter is 100% integrity tested prior to release.
- Traceability: Clear labeling with lot number and individual unit number supports documentation and quality workflows.
- Regulatory Support: Designed in line with relevant quality and compliance expectations for biopharmaceutical filtration.
- Practical Pack Size: Five-piece packaging supports efficient stock handling for development, testing, and routine use.
Sartofluor® GA Junior provides a compact Sartorius PTFE membrane filter option for sterile gas filtration where reliable venting performance, defined materials, and clear traceability are required.
Accessories Information
-
Adapter14 (Plug adapter with double O-ring)
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Freeze dryer autoclave venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech
-
Modality
-
Compressed Gas
-
Venting of tanks
-
Venting, inflating & leak testing of SU bags|assemblies
-
Bioreactors|Fermentors
-
Protection of integrity test devices
-
Autoclave
-
Lyophilization
- PUPSIT operation
-
Compressed Gas
-
ScaleProduction | Small Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Sizesize 7 (0.05 m² / 0.5 ft²)
-
Filtration Area0.05 m²
-
Outer Diameter42.6 mm
General Specifications
-
Capsule/Cartridge FormatJunior Cartridges
-
Maximum Allowable Back Pressure
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
- Cartridges LG | Maxicaps® | Midicaps® | Capsules at 2 bar | 29 psi at 20 °C
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
-
Maximum Diffusion2 mL/min at 0.7 bar
-
Minimum Required Bubble Point1.0 bar | 14.5 psi
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
Product Information
-
BrandSartofluor®
-
Filter TypeMembrane Filters
-
Pack Size5
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)
- Maxicaps® | Midicaps® | Capsules: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 (Maxicaps® | Midicaps®), min. 5 (Capsules)
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)