Sartofluor® LG Mini Cartridge 0.2 µm Size 7

Sartofluor® LG Mini Cartridges offer sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, optimized for solvents. Compact and efficient, they ensure process security and compliance, ideal for small-scale biopharmaceutical applications.

Filter Size
Adapter
Material o-ring | seal
Article number: 
5181507T7---E--B
Pieces
5
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartofluor® LG Mini Cartridge 0.2 µm Size 7
Sartofluor® LG Mini Cartridge 0.2 µm Size 7

Sartofluor® LG Mini Cartridges offer sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, optimized for solvents. Compact and efficient, they ensure process security and compliance, ideal for small-scale biopharmaceutical applications.

Item No.:
5181507T7---E--B
Number of pieces
5

Overview

Specifications

Sartofluor® LG Mini Cartridges

Product Information:

Sartofluor® LG Mini Cartridges are designed to provide efficient sterile liquid filtration solutions for small-scale applications in the biopharmaceutical industry. Utilizing a hydrophobic PTFE membrane, these mini cartridges offer reliable performance, particularly for solvent filtration. Below is a detailed overview of their formats, applications, materials, and advantages.

Formats:

  • Sartofluor® LG Mini Cartridges: Available in compact sizes, featuring a filtration area of 0.05 m² to 0.2 m², optimized for small-scale operations, catering to diverse filtration needs.
  • Packaging Format: Offered individually or in small packs with 5 pieces, providing flexibility and efficiency for specific applications.

Applications:

  • Solvent Filtration: Tailored for liquid filtration, particularly solvents, ensuring process security and product integrity in small-scale operations.
  • Bioreactors: Maintains sterile conditions for optimal cell growth and product yield, preventing contamination.
  • Storage Tanks: Ensures sterility during storage, safeguarding product quality.
  • Freeze Dryers: Provides sterile venting, ensuring the preservation of product quality.

Materials Used:

  • Membrane: Hydrophobic PTFE, offering high moisture repellence and efficient filtration performance.
  • Cartridge Housing: Constructed from polypropylene, ensuring durability and resistance to chemical exposure.
  • O-Rings: Made from EPDM, providing compatibility with various process conditions.

Advantages:

  • Small-Scale Efficiency: Designed for small-scale operations, reducing the need for frequent replacements and ensuring continuous filtration.
  • Moisture Repellence: Ensures effective liquid flow rates at low differential pressures.
  • Sterility: Proven bi-directional sterility and high retention rates for bacteria and particles.
  • Reliability: Robust design with full control over production, ensuring consistent performance and process security.
  • Durability: Capable of multiple sterilization cycles, including autoclaving and in-line steam sterilization.
  • Traceability: 100% integrity tested and clear labeling for easy identification.
  • Compliance: Meets USP Plastic Class VI Test and non-fiber releasing standards.

Technical Specifications:

  • Differential Pressure: Up to 5 bar at 20 °C.
  • Sterilization: Capable of autoclaving and in-line steam sterilization.
  • Performance: High liquid flow rates under atmospheric pressure conditions.

Sartofluor® LG Mini Cartridges are engineered to deliver reliable performance across various biopharmaceutical applications, ensuring process security and compliance with industry standards. Their compact design and robust materials make them an ideal choice for maintaining sterile conditions in demanding environments. For more information or to place an order, please visit our e-Shop or contact us directly.

Accessories Information

  • Adapter
    15 (Bayonet adapter with inner O-ring)

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Bioreactors (Inlet | Outlet)
    • Storage tank venting
    • Filling equipment venting
    • Freeze dryer autoclave venting
  • Industry
    Pharma / Biotech
  • Modality
    • Active Pharmaceutical Ingredients (Antibiotics solvents)
    • Solvents
  • Scale
    Production | Small Scale

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biocompatibility (USP Class VI)
    USP <88>
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    size 7 (0.05 m² / 0.5 ft²)
  • Filtration Area
    0.05 m²
  • Outer Diameter
    56 mm

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Maximum Allowable Back Pressure
    • Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
    • Cartridges LG | Maxicaps® | Midicaps® | Capsules at 2 bar | 29 psi at 20 °C
  • Maximum Diffusion
    2 mL/min at 0.7 bar
  • Minimum Required Bubble Point
    1.0 bar | 14.5 psi

Materials of Construction

  • Filter Material
    Polytetrafluorethylene (PTFE)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    EPDM
  • Membrane Material
    Polytetrafluorethylene (PTFE)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartofluor®
  • Filter Type
    Membrane Filters
  • Pack Size
    5
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)
    • Maxicaps® | Midicaps® | Capsules: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 (Maxicaps® | Midicaps®), min. 5 (Capsules)