Our eShop is currently on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.
- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartofluor® LG Cartridge 0.2 µm
Sartofluor® LG Mini Cartridge 0.2 µm Size 7
Sartofluor® LG Mini Cartridges offer sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, optimized for solvents. Compact and efficient, they ensure process security and compliance, ideal for small-scale biopharmaceutical applications.
- Item No.:
- 5181807T7------B
- Pieces
- 5
Sartofluor® LG Mini Cartridges offer sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, optimized for solvents. Compact and efficient, they ensure process security and compliance, ideal for small-scale biopharmaceutical applications.
Overview
Specifications
Choose your Sartofluor®
Sartofluor® LG Mini Cartridges
Product Information:
Sartofluor® LG Mini Cartridges are designed to provide efficient sterile liquid filtration solutions for small-scale applications in the biopharmaceutical industry. Utilizing a hydrophobic PTFE membrane, these mini cartridges offer reliable performance, particularly for solvent filtration. Below is a detailed overview of their formats, applications, materials, and advantages.
Formats:
- Sartofluor® LG Mini Cartridges: Available in compact sizes, featuring a filtration area of 0.05 m² to 0.2 m², optimized for small-scale operations, catering to diverse filtration needs.
- Packaging Format: Offered individually or in small packs with 5 pieces, providing flexibility and efficiency for specific applications.
Applications:
- Solvent Filtration: Tailored for liquid filtration, particularly solvents, ensuring process security and product integrity in small-scale operations.
- Bioreactors: Maintains sterile conditions for optimal cell growth and product yield, preventing contamination.
- Storage Tanks: Ensures sterility during storage, safeguarding product quality.
- Freeze Dryers: Provides sterile venting, ensuring the preservation of product quality.
Materials Used:
- Membrane: Hydrophobic PTFE, offering high moisture repellence and efficient filtration performance.
- Cartridge Housing: Constructed from polypropylene, ensuring durability and resistance to chemical exposure.
- O-Rings: Made from EPDM, providing compatibility with various process conditions.
Advantages:
- Small-Scale Efficiency: Designed for small-scale operations, reducing the need for frequent replacements and ensuring continuous filtration.
- Moisture Repellence: Ensures effective liquid flow rates at low differential pressures.
- Sterility: Proven bi-directional sterility and high retention rates for bacteria and particles.
- Reliability: Robust design with full control over production, ensuring consistent performance and process security.
- Durability: Capable of multiple sterilization cycles, including autoclaving and in-line steam sterilization.
- Traceability: 100% integrity tested and clear labeling for easy identification.
- Compliance: Meets USP Plastic Class VI Test and non-fiber releasing standards.
Technical Specifications:
- Differential Pressure: Up to 5 bar at 20 °C.
- Sterilization: Capable of autoclaving and in-line steam sterilization.
- Performance: High liquid flow rates under atmospheric pressure conditions.
Sartofluor® LG Mini Cartridges are engineered to deliver reliable performance across various biopharmaceutical applications, ensuring process security and compliance with industry standards. Their compact design and robust materials make them an ideal choice for maintaining sterile conditions in demanding environments. For more information or to place an order, please visit our e-Shop or contact us directly.
Accessories Information
-
Adapter18 (Plug adapter with double O-ring)
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Freeze dryer autoclave venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Sizesize 7 (0.05 m² / 0.5 ft²)
-
Filtration Area0.05 m²
-
Outer Diameter56 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Maximum Allowable Back Pressure
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
- Cartridges LG | Maxicaps® | Midicaps® | Capsules at 2 bar | 29 psi at 20 °C
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
-
Maximum Diffusion2 mL/min at 0.7 bar
-
Minimum Required Bubble Point1.0 bar | 14.5 psi
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
Product Information
-
BrandSartofluor®
-
Filter TypeMembrane Filters
-
Pack Size5
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)
- Maxicaps® | Midicaps® | Capsules: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 (Maxicaps® | Midicaps®), min. 5 (Capsules)
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)