- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartofluor® LG Cartridge 0.2 µm
Sartofluor® LG Cartridge 0.2 µm 10"
Sartofluor® LG Cartridges offer sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, tailored for solvents. They ensure process security and compliance, suitable for biopharmaceutical applications demanding reliable and efficient filtration solutions.
- Article number:
- 5182107T1----LG
- Piece
- 1
Sartofluor® LG Cartridges offer sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, tailored for solvents. They ensure process security and compliance, suitable for biopharmaceutical applications demanding reliable and efficient filtration solutions.
Overview
Specifications
Choose your Sartofluor®
Sartofluor® LG Cartridges
Product Information:
Sartofluor® LG Cartridges are designed to meet the demanding requirements of sterile liquid filtration in the biopharmaceutical industry. Utilizing a hydrophobic PTFE membrane, these cartridges provide reliable filtration solutions for various applications, particularly solvents.
Formats:
- Sartofluor® LG Cartridges: Available in multiple sizes, featuring a filtration area of 0.5 m² to 1.5 m², ideal for large-scale liquid filtration applications.
- Packaging Format: Available as single filters or in bulk packs in sets of 25, offering convenience for large-scale operations.
Applications:
- Solvent Filtration: Optimized for liquid filtration, particularly solvents, ensuring process security and product integrity.
- Bioreactors: Maintains sterile conditions for optimal cell growth and product yield, preventing contamination.
- Storage Tanks: Ensures sterility during storage, safeguarding product quality.
- Freeze Dryers: Provides sterile venting, ensuring the preservation of product quality.
Materials Used:
- Membrane: Hydrophobic PTFE, offering high moisture repellence and efficient filtration performance.
- Support Fleece, Core, and End Caps: Made from polypropylene, ensuring durability.
- O-Rings: Available in silicone (optional EPDM or fluoroelastomer), ensuring compatibility with various process conditions and chemical environments.
Advantages:
- Moisture Repellence: Ensures effective liquid flow rates at low differential pressures.
- Sterility: Proven bi-directional sterility and high retention rates for bacteria and particles.
- Reliability: Robust design with full control over production, ensuring consistent performance and process security.
- Durability: Long service life with resistance to repeated autoclaving and steaming.
- Traceability: 100% integrity tested and clear labeling for easy identification.
- Compliance: Meets USP Plastic Class VI Test and non-fiber releasing standards.
Technical Specifications:
- Differential Pressure: Up to 5 bar at 20 °C.
- Sterilization: Capable of autoclaving and in-line steam sterilization.
- Performance: High liquid flow rates under atmospheric pressure conditions.
Sartofluor® LG Cartridges are engineered to deliver reliable performance across various biopharmaceutical applications, ensuring process security and compliance with industry standards. Their robust materials and versatile applications make them an ideal choice for maintaining sterile conditions in demanding environments. For more information or to place an order, please visit our e-Shop or contact us directly.
Accessories Information
-
Adapter21 (Double open end with flat gasket)
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Freeze dryer autoclave venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech
-
Modality
-
Active Pharmaceutical Ingredients (Antibiotics solvents)
- Solvents
-
Active Pharmaceutical Ingredients (Antibiotics solvents)
-
ScaleProduction | Large Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size10"(0.5 m² / 5.4 ft²)
-
Filtration Area0.5 m²
-
Outer Diameter71 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Maximum Allowable Back Pressure
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
- Cartridges LG | Maxicaps® | Midicaps® | Capsules at 2 bar | 29 psi at 20 °C
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
-
Maximum Diffusion7 mL/min at 0.7 bar
-
Minimum Required Bubble Point1.0 bar | 14.5 psi
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
Product Information
-
BrandSartofluor®
-
Filter TypeMembrane Filters
-
Pack Size1
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)
- Maxicaps® | Midicaps® | Capsules: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 (Maxicaps® | Midicaps®), min. 5 (Capsules)
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)