- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartopore® Air | 0.2 µm | Capsules (PD | Scale Up)
Sartopore® Air Capsules Size 4
Sartopore® Air Capsules Size 4 feature hydrophobic 0.2 µm PES membrane for sterile air filtration in small-scale applications. With a filtration area of 0.016 m², they ensure reliable particle retention and compliance, ideal for compact venting and exhaust filtration in biopharmaceutical processes.
- Price (USD)
- $849.00
- Article number:
- 5191307A4G-SS--B
- Pieces
- 5
Sartopore® Air Capsules Size 4 feature hydrophobic 0.2 µm PES membrane for sterile air filtration in small-scale applications. With a filtration area of 0.016 m², they ensure reliable particle retention and compliance, ideal for compact venting and exhaust filtration in biopharmaceutical processes.
Overview
Specifications
Choose your Sartopore® Air
Sartopore® Air Capsules Size 4
Product Information:
Sartopore® Air Capsules Size 4 are designed to meet the specific needs of small-scale biopharmaceutical applications, providing efficient and reliable sterile air filtration solutions. These capsules are equipped with hydrophobic 0.2 µm polyethersulfone (PES) membranes, ensuring effective particle retention and compliance with industry standards. Sartopore® Air Capsules cater to diverse applications, enhancing process security and efficiency.
Format:
Capsules: Available with a filtration area of 0.016 m², these compact formats are designed for specific applications requiring efficient sterile air filtration.
Applications:
- Small-Scale Venting: Ideal for compact applications such as laboratory setups and small-scale bioreactors, ensuring sterile air filtration and process integrity.
- Exhaust Filtration: Supports exhaust filtration in various biopharmaceutical processes, maintaining sterility and compliance.
Materials Used:
- Membrane: Hydrophobic PES membrane for efficient air flow and particle retention.
- Housing: Durable polypropylene construction for robust performance in biopharmaceutical environments.
- O-Rings: Silicone materials ensuring secure sealing and compatibility with various sterilization methods.
Advantages:
- Efficient Filtration: Hydrophobic PES membrane ensures effective sterile air filtration and high flow rates.
- Reliable Retention: Proven retention capabilities for bacteria, phages, and particles, meeting stringent regulatory standards.
- Quality Assurance: 100% factory integrity testing guarantees performance reliability and traceability.
- Compact Design: The small filtration area is ideal for space-constrained applications, offering flexibility and ease of use.
- Robust Construction: Durable materials ensure compatibility with biopharmaceutical environments and processes.
- Convenient Sterilization: Compatible with gamma irradiation, simplifying integration into existing workflows.
Sartopore® Air Capsules Size 4 offer a comprehensive solution for sterile air filtration in small-scale biopharmaceutical applications, ensuring process security and efficiency. Explore the range of applications to find the perfect fit for your needs. For more information visit the Sartopore® Air webpage.
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
Single-use mixing and storage bag vents
-
Single-use liquid filter assemblies requiring PUPSIT (Post Sterilization Pre-Use Integrity Testing)
- Fill-finish
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
IndustryPharma / Biotech
-
Modality
-
Bioreactors|Fermentors
-
Protection of integrity test devices
- PUPSIT operation
-
Bioreactors|Fermentors
-
ScaleProduct Development | Scale Up Filters
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet
-
3/4" Tri-clamp 25 mm
- 1/4" Multiple Stepped Hose Barb
-
3/4" Tri-clamp 25 mm
-
Connector Outlet
-
3/4" Tri-clamp 25 mm
- 1/4" Multiple Stepped Hose Barb
-
3/4" Tri-clamp 25 mm
-
Connector(s)0.75" Tri-clamp | 0.75" Tri-clamp
Dimensions
-
Filter Sizesize 4 (0.016 m² / 0.17 ft²)
-
Filtration Area0.016 m² | 0.17 ft²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatCapsules Size 4&5
-
Vent ValveStandard
Materials of Construction
-
Filter MaterialSingle-layer polyethersulfone (PES) membrane
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone, Hydrophobic (PES)
Physicochemical Information
-
Gamma StableYes
-
Pore Size0.2 µm
-
Pore Size Final-filter0.2 µm
Product Information
-
BrandSartopore® Air
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable
-
Sterilization MethodGamma Irradiatable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization ProceduresGamma irradiation with max. 50 kGy.