Our eShop is currently on maintenance and therefore only available with limited functionality. Quoting is possible. Purchasing is not possible. The entire functionality will be available again from May 5th 2025, 00:01 CEST. Thanks for your understanding.
- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartopore® Air Gamma Midicaps® Size 0
Sartopore® Air Gamma Midicaps® Size 0
- Item No.:
- 5195307A0G-FF--V
- Availability:
- pcs
- Pieces
- 2
Overview
Specifications
Choose your Sartopore® Air
Product Information
The Sartopore® Air raises the bar and sets the standards when it comes to the requirements needed for single-use applications. Particle retention, phage retention and of course bacterial retention in air and liquid are specifications that prove the quality of Sartopore® Air. 100% factory integrity testing ensures inherent quality in every filter prior to use. Superior and steady flow rates over long duration imply high efficient processes.
Applications
- Single Use Bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
- Single-Use Mixing and Storage bag vents
- Single-Use Liquid filter assemblies requiring PUPSIT (Post Sterilization Pre-Use Integrity Testing)
- Fill-finish
Inherent quality provides full confidence
The 0.2 μm single-layer hydrophobic polyethersulfone (PES) membrane is self-dewetting and therefore provides high air flow rates at low differential pressures over an extended process time. All components were developed and are produced under full control of Sartorius.
Furthermore, the following indispensable requirements are fulfilled:
- Retention of ≥ 107Brev. diminuta/cm2 in aerosol and liquid
- Retention of ≥ 107 Bacteriophage MS2/cm2 in aerosol
- Retention of particles sizes 0.005 μm | 0.3 μm
- 100% integrity tested prior to release
- Clear labelling with Lot. number and individual unit number.
All information lasered on each filter housing.
Datasheet
User Manual
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
Single-use mixing and storage bag vents
-
Single-use liquid filter assemblies requiring PUPSIT (Post Sterilization Pre-Use Integrity Testing)
- Fill-finish
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
IndustryPharma / Biotech
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector Outlet3/4" Tri-clamp 25 mm
-
Connector(s)0.75" Tri-clamp 25 mm | 0.75" Tri-clamp 25 mm
Dimensions
-
Filter Sizesize 0 (0.34 m² / 3.66 ft²)
-
Filtration Area0.34 m² | 3.66 ft²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Vent ValveStandard
Materials of Construction
-
Filter MaterialSingle-layer polyethersulfone (PES) membrane
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone, Hydrophobic (PES)
Physicochemical Information
-
Gamma StableYes
-
Pore Size0.2 µm
-
Pore Size Final-filter0.2 µm
Product Information
-
BrandSartopore® Air
-
Pack Size2
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable
-
Sterilization MethodGamma Irradiatable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization ProceduresGamma irradiation with max. 50 kGy.