- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartopore® Air | 0.2 µm | Gamma Midicaps® (Production | Small Scale)
Sartopore® Air Gamma Midicaps® Size 0
Sartopore® Air Midicaps® Size 0 filters offer a 0.34 m² filtration area with a hydrophobic 0.2 µm PES membrane, ensuring sterile air filtration for small-scale and medium-scale biopharmaceutical applications, ideal for laboratory air filtration and single-use bioreactors.
- Price (USD)
- $2,100.00
- Article number:
- 5195307A0G-FO--V
- Pieces
- 2
Sartopore® Air Midicaps® Size 0 filters offer a 0.34 m² filtration area with a hydrophobic 0.2 µm PES membrane, ensuring sterile air filtration for small-scale and medium-scale biopharmaceutical applications, ideal for laboratory air filtration and single-use bioreactors.
Overview
Specifications
Choose your Sartopore® Air
Sartopore® Air Midicaps®Size 0
Product Information:
Sartopore® Air Midicaps® Size 0 filters are designed to meet the specific needs of small to medium-scale biopharmaceutical applications, providing efficient and reliable sterile air filtration solutions. These filters are equipped with hydrophobic 0.2 µm polyethersulfone (PES) membranes, ensuring effective particle retention and compliance with industry standards. Sartopore® Air Midicaps® cater to diverse applications, enhancing process security and efficiency.
Format:
- Midicaps® Size 0: Featuring a filtration area of 0.34 m², these filters are ideal for small to medium-scale processes requiring efficient sterile air filtration.
Applications:
- Laboratory Air Filtration: Ensures sterile air filtration for laboratory setups, maintaining process integrity and compliance.
- Single-Use Bioreactors: Provides reliable filtration solutions for small-scale bioreactors, supporting optimal cell growth and process efficiency.
- Small to Medium-Scale Venting: Ideal for compact applications requiring efficient sterile air filtration.
Materials Used:
- Membrane: Hydrophobic PES membrane for efficient air flow and particle retention.
- Housing: Durable polypropylene construction for robust performance in biopharmaceutical environments.
- O-Rings: Silicone materials ensuring secure sealing and compatibility with various sterilization methods.
Advantages:
- Efficient Filtration: Hydrophobic PES membrane ensures effective sterile air filtration and high flow rates.
- Reliable Retention: Proven retention capabilities for bacteria, phages, and particles, meeting stringent regulatory standards.
- Quality Assurance: 100% factory integrity testing guarantees performance reliability and traceability.
- Versatile Design: The 0.34 m² filtration area is ideal for space-constrained applications, offering flexibility and ease of use for small to medium-scale processes.
- Robust Construction: Durable materials ensure compatibility with biopharmaceutical environments and processes.
- Convenient Sterilization: Compatible with gamma irradiation, simplifying integration into existing workflows.
Sartopore® Air Midicaps® Size 0 filters offer a comprehensive solution for sterile air filtration in small to medium-scale biopharmaceutical applications, ensuring process security and efficiency. Explore the range of applications to find the perfect fit for your needs. For more information visit the Sartopore® Air webpage.
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
Single-use mixing and storage bag vents
-
Single-use liquid filter assemblies requiring PUPSIT (Post Sterilization Pre-Use Integrity Testing)
- Fill-finish
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
IndustryPharma / Biotech
-
Modality
-
Bioreactors|Fermentors
-
Protection of integrity test devices
- PUPSIT operation
-
Bioreactors|Fermentors
-
ScaleProduction | Small Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector Outlet1/2" Single Stepped Hose Barb
-
Connector(s)0.75" Tri-clamp 25 mm | 0.5" Single stepped hose barb
Dimensions
-
Filter Sizesize 0 (0.34 m² / 3.66 ft²)
-
Filtration Area0.34 m² | 3.66 ft²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatMaxicaps®
-
Vent ValveStandard
Materials of Construction
-
Filter MaterialSingle-layer polyethersulfone (PES) membrane
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone, Hydrophobic (PES)
Physicochemical Information
-
Gamma StableYes
-
Pore Size0.2 µm
-
Pore Size Final-filter0.2 µm
Product Information
-
BrandSartopore® Air
-
Pack Size2
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable
-
Sterilization MethodGamma Irradiatable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization ProceduresGamma irradiation with max. 50 kGy.