Sartocool® PS Cartridge 0.65 µm 30"

Sartocool® PS Membrane Filter Cartridges offer efficient filtration for beverages like wine and beer. With optimized flow rates and chemical resistance, they ensure high throughput and reduced costs. Compliant with EU and FDA standards, they are ideal for final beverage filtration.

Filter Size
Pore Size
Adapter
Price (USD)
$655.00
Item No.: 
5302505A3
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocool® PS Cartridge 0.65 µm 30"
Sartocool® PS Cartridge 0.65 µm 30

Sartocool® PS Membrane Filter Cartridges offer efficient filtration for beverages like wine and beer. With optimized flow rates and chemical resistance, they ensure high throughput and reduced costs. Compliant with EU and FDA standards, they are ideal for final beverage filtration.

Price (USD):
$655.00
Item No.:
5302505A3
Number of pieces
1

Overview

Specifications

Sartocool® PS Membrane Filter Cartridges: Precision Filtration for Food & Beverage Applications

Product Information:

Sartocool® PS Membrane Filter Cartridges are designed to meet the demanding needs of the food and beverage industry, providing efficient and reliable filtration solutions for various beverage applications. These cartridges are engineered to optimize filtration performance, ensuring product quality and compliance with industry standards.

Main Formats and Applications:

  • 0.45 μm Membrane Filters: Ideal for sterile filtration of beverages such as wine, beer, and bottled water. These filters are designed to maintain high flow rates and throughput, minimizing gelation and reducing filtration costs.
  • 0.65 μm Membrane Filters: Specifically designed for particle and yeast cell retention in beer and sparkling wine filtration. These filters ensure maximum total throughput and product integrity.

Materials Used:

  • Membrane: Polyethersulfone (PES) membrane, known for its chemical resistance and ability to withstand a wide pH range.
  • Construction: Polypropylene drainage gauze, core, supports, and end caps, providing robust mechanical stability.
  • O-Rings: Silicone, ensuring a secure fit and compatibility with various sterilization methods.

Advantages:

  • Optimized Filtration Performance: The asymmetric membrane structure minimizes clogging, ensuring excellent flow rates and throughput.
  • Chemical and Mechanical Stability: Resistant to a wide pH range and capable of handling mechanical stress and pressure surges.
  • Microbiological Stability: Validated by bacterial challenge tests, offering high assurance against spoilage microbes.
  • Regulatory Compliance: Complies with EU and FDA regulations for food contact materials, ensuring suitability for beverage applications.
  • Cost Efficiency: Reduced cartridge usage and smaller system sizing lead to lower operating costs.
  • Versatility: Suitable for final filtration of wine, beer, and bottled water, ensuring product quality and integrity.
  • Durability: Capable of undergoing multiple sterilization cycles, maintaining performance over time.
  • Easy Integrity Testing: Designed to facilitate easy integrity testing, ensuring biological stability.

Sartocool® PS Membrane Filter Cartridges are a reliable choice for the food and beverage industry, offering efficient filtration, cost savings, and compliance with regulatory standards. Their versatility and durability make them suitable for various beverage applications, ensuring product quality and integrity.

Accessories Information

  • Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

Applications

  • Application
    Beverage Filtration
  • Application Area
    Filtration of near-water beverages
  • Industry
    Pharma / Biotech / F&B

Dimensions

  • Filter Size
    30"(2.34 m² / 25.18 ft²)
  • Filtration Area
    2.34 m² | 25.18 ft²

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar | 29 psi at 20°C

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES), asymmetric
  • Structural Compounds
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.65 µm

Product Information

  • Brand
    Sartocool®
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable & In-Line Steam Sterilizable
    • Hot Water & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
    • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi)
    • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar