- Shop
- Normal Flow Filtration
- Food & Beverage
- Aquasart® Plus Cartridges
Aquasart® Plus Cartridge 0.1 µm 30"
Aquasart® Plus delivers efficient filtration for non-carbonated beverages, featuring a 0.2 µm double-layer polyethersulfone membrane. Designed for Food & Beverage applications, it offers cost-effective performance, supports a wide pH range, and accommodates various sterilization methods.
- Article number:
- 5382858K3
- Piece
- 1
Aquasart® Plus delivers efficient filtration for non-carbonated beverages, featuring a 0.2 µm double-layer polyethersulfone membrane. Designed for Food & Beverage applications, it offers cost-effective performance, supports a wide pH range, and accommodates various sterilization methods.
Overview
Specifications
Choose your Aquasart® Plus
Aquasart® Plus: Advanced Filtration for Non-Carbonated Beverage Applications
Product Information:
Aquasart® Plus Membrane Filter Cartridge is specifically designed for Food & Beverage applications, offering efficient filtration solutions for non-carbonated water and near-water beverages. This product is engineered to deliver high throughput and cost-effective performance, meeting stringent industry standards.
Main Formats:
- Sizes: Available in 20", 30", and 40" lengths, catering to various filtration needs and system configurations.
- Pore Sizes: Options include 0.45 µm + 0.2 µm and 0.20 µm + 0.1 µm, providing flexibility for different filtration requirements.
Applications:
- Food & Beverage Industry: Ideal for filtration processes in non-carbonated water and near-water beverages, ensuring product quality and compliance with EU and FDA regulations for materials in contact with food.
- Biopharmaceutical Sector: Suitable for applications requiring high-quality filtration solutions, supporting diverse processing needs.
Materials Used:
- Membrane: Hydrophilic polyethersulfone membrane, known for its high-performance filtration capabilities.
- Support Fleece, Core, and End Caps: Made from polypropylene, ensuring durability and compatibility with various sterilization methods.
- O-Rings: Standard silicone, with optional EPDM or Fluoroelastomer for enhanced chemical resistance.
Advantages:
- High Throughput Efficiency: Double-layer membrane design maximizes filtration capacity and service life.
- Cost Efficiency: Optimized design reduces filtration costs while maintaining high performance.
- Versatile Compatibility: Suitable for a wide pH range (1 to 14) and meets USP standards for "Sterile Water for Injection."
- Robust Performance: Capable of handling high differential pressures and multiple sterilization cycles.
- Quality Assurance: Manufactured under ISO 9001 certified quality management systems.
Aquasart® Plus Membrane Filter Cartridge is a reliable choice for professionals seeking efficient and effective filtration solutions in the Food & Beverage industry, ensuring product quality and compliance with industry standards.
Accessories Information
-
Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
Applications
-
ApplicationBeverage Filtration
-
Application Area
-
Water filtration
-
Filtration of non-carbonated water
-
Filtration of near-water beverages
- Final filtration of water prior to bottling
-
Water filtration
-
IndustryPharma / Biotech / F&B
-
ModalityWater Filtration
-
ScaleProduction | Large Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Dimensions
-
Filter Size30"(1.8 m² / 19.4 ft²)
-
Filtration Area1.8 m² | 19.4 ft²
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersPolyethersulfone (PES), asymmetric
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES), asymmetric
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm + 0.1 µm
-
Pore Size Final-filter0.1 µm
-
Pore Size Pre-filter0.2 µm
Product Information
-
BrandAquasart®
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable & In-Line Steam Sterilizable
- Hot Water & In-Line Steam Sterilizable
-
Autoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
-
In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi).
- Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes