eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.

Virosart® CPV 10" Standard Filter Cartridge

The Virosart® CPV process scale formats, including cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.

Filter Format
Filtration Area
Item No.: 
5452528V1
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® CPV 10" Standard Filter Cartridge
Virosart® CPV 10

The Virosart® CPV process scale formats, including cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.

Item No.:
5452528V1

Overview

Specifications

The Virosart® CPV process scale formats meet the demands of large-scale virus filtration applications in the biopharmaceutical industry. These formats provide a robust and efficient solution for virus removal, ensuring the integrity and efficacy of biopharmaceutical products during commercial production.

Key Features:

  • Membrane Technology: The asymetric PES membrane is engineered to process monoclonal antibodies and recombinant proteins.
  • High Virus Retention: Achieves significant log reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
  • Efficient Process Integration: Designed for seamless integration into existing single-use and stainless steel facilities, minimizing downtime and optimizing workflow.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Device Formats: Available in various sizes to accommodate different process volumes and flow rates.

Virosart® CPV Cartridges and Maxicaps® Filter Capsules

Available filtration area: 0.7 m² | 7.5 ft²; 1.4 m² | 15 ft²; 2.1 m² | 22.6 ft²

Accessories Information

  • Adapter
    Bottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-Adapter

Applications

  • Application
    • mAB Production
    • Recombinant Protein Production
  • Scale
    Production | Large Scale

Dimensions

  • Filtration Area
    0.7 m² | 7.5 ft²

Features

  • Integrity Tested
    Yes

General Specifications

  • Capsule/Cartridge Format
    Filter cartridge
  • Filter Format
    Cartridges

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® CPV
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable