Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Virus Clearance
- Virus Filtration
- Virosart® CPV Process-Scale
Virosart® CPV 30" Standard Filter Cartridge
The Virosart® CPV process scale formats, including cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.
Filter Format
Filtration Area
- Item No.:
- 5452528V3
Virosart® CPV 30" Standard Filter Cartridge
The Virosart® CPV process scale formats, including cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.
Overview
Specifications
Choose your Virosart® CPV
The Virosart® CPV process scale formats meet the demands of large-scale virus filtration applications in the biopharmaceutical industry. These formats provide a robust and efficient solution for virus removal, ensuring the integrity and efficacy of biopharmaceutical products during commercial production.
Key Features:
- Membrane Technology: The asymetric PES membrane is engineered to process monoclonal antibodies and recombinant proteins.
- High Virus Retention: Achieves significant log reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
- Efficient Process Integration: Designed for seamless integration into existing single-use and stainless steel facilities, minimizing downtime and optimizing workflow.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Device Formats: Available in various sizes to accommodate different process volumes and flow rates.
Virosart® CPV Cartridges and Maxicaps® Filter Capsules
Available filtration area: 0.7 m² | 7.5 ft²; 1.4 m² | 15 ft²; 2.1 m² | 22.6 ft²
Accessories Information
-
AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-Adapter
Applications
-
Application
-
mAB Production
- Recombinant Protein Production
-
mAB Production
-
ScaleProduction | Large Scale
Dimensions
-
Filtration Area2.1 m² | 22.6 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatFilter cartridge
-
Filter FormatCartridges
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® CPV
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable