- Shop
- Virus Clearance
- Virus Filtration
- Virosart® CPV Lab-Scale
Virosart® CPV Minisart®
The Virosart® CPV Minisart® small-scale formats are tailored for small-scale applications, offering a compact and user-friendly design that integrates seamlessly into laboratory setups. They ensure robust virus removal, supporting reliable biopharmaceutical development.
- Price (USD)
- $448.00
- Article number:
- 545VM----------B
The Virosart® CPV Minisart® small-scale formats are tailored for small-scale applications, offering a compact and user-friendly design that integrates seamlessly into laboratory setups. They ensure robust virus removal, supporting reliable biopharmaceutical development.
Overview
Specifications
Choose your Virosart® CPV
Virosart® CPV Minisart® small-scale formats support the development of new biopharmaceutical products and are the ideal solution for performance studies, spiking trials and process screenings. Featuring an asymmetric PES membrane, it ensures efficient reliable virus removal, making it ideal for early phase development in the biopharmaceutical industry
Key Features:
- Membrane Technology: The asymmetric PES membrane is engineered to process monoclonal antibodies and recombinant proteins.
- High Virus Retention: Achieves significant log reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Device Formats: Ideal for scale-down studies and process development.
Virosart® CPV Minisart®
Compact and easy-to-use, the Minisart® format is perfect for small-scale laboratory applications.
Available filtration area: 5 cm²
Applications
-
Application
-
mAB Production
- Recombinant Protein Production
-
mAB Production
-
ScaleProduct Development | Material Screening Filters
Connections (Physical)
-
Connector InletLuer Lock
-
Connector OutletLuer Lock
Dimensions
-
Filtration Area5 cm²
Features
-
Integrity TestedNo
General Specifications
-
Capsule/Cartridge FormatDown scale unit
-
Filter FormatDown Scale Units
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® CPV
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable