Our eShop is currently on maintenance from August 22th 2026, 2:00 PM (UTC+01:00) until August 22th 2026, 6:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.
- Shop
- Virus Clearance
- Virus Filtration
- Virosart® Max Process-Scale
Virosart® Max 30" Standard Filter Cartridge
The Virosart® Max process scale formats, including cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.
- Article number:
- 54A2558N3
The Virosart® Max process scale formats, including cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.
Overview
Specifications
Choose your Virosart® Max
The Virosart® Max* process scale formats support efficient scale-up from pilot to full-scale production, enhancing process reliability. These formats provide robust and efficient virus filtration solutions, ensuring reliable virus removal and membrane protection in high-volume manufacturing environments.
Key Features
- Advanced Filtration Technology: Triple layer Polyamide membrane with 0.1 µm nominal pore size for superior filtration efficiency.
- High Adsorptive Capacity: Efficiently binds aggregates and small hydrophobic molecules effectively.
- Enhanced Membrane Protection: Increases process robustness and protects the final virus retentive membranes.
- Integrity Testing: Each unit is integrity tested and complies with industry standards, ensuring reliability and performance.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Formats: Available in various sizes to accommodate different process volumes and flow rates.
Virosart® Max Cartridge and T-Style Maxicaps®
Available filtration area: 0.7 m2, 1.4 m2, 2.1 m2 (7.5 ft2, 15 ft2, 22.6 ft2)
* The patented technology (DE 10 2011 105 525 B4) binds aggregates efficiently through hydrophobic interactions with polyamide, independently of process conditions such as conductivity from biological feed streams (mAbs, plasma derivates or recombinant proteins).
Accessories Information
-
AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-Adapter
Applications
-
ApplicationVirus Prefiltration
-
ScaleProduction | Large Scale
Dimensions
-
Filtration Area2.1 m² | 22.6 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatFilter cartridge
-
Filter FormatCartridges
Materials of Construction
-
Filter MaterialPolyamide (PA)
Physicochemical Information
-
Pore Size0.1 μm (nominal)
Product Information
-
BrandVirosart® Max
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable