Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Virus Clearance
- Virus Filtration
- Virosart® Max Process-Scale
Virosart® Max 30" T-Style Maxicaps®
The Virosart® Max process scale formats, including cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.
- Item No.:
- 54A8358N3--SS
The Virosart® Max process scale formats, including cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.
Overview
Specifications
Choose your Virosart® Max
The Virosart® Max* process scale formats support efficient scale-up from pilot to full-scale production, enhancing process reliability. These formats provide robust and efficient virus filtration solutions, ensuring reliable virus removal and membrane protection in high-volume manufacturing environments.
Key Features
- Advanced Filtration Technology: Triple layer Polyamide membrane with 0.1 µm nominal pore size for superior filtration efficiency.
- High Adsorptive Capacity: Efficiently binds aggregates and small hydrophobic molecules effectively.
- Enhanced Membrane Protection: Increases process robustness and protects the final virus retentive membranes.
- Integrity Testing: Each unit is integrity tested and complies with industry standards, ensuring reliability and performance.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Formats: Available in various sizes to accommodate different process volumes and flow rates.
Virosart® Max Cartridge and T-Style Maxicaps®
Available filtration area: 0.7 m2, 1.4 m2, 2.1 m2 (7.5 ft2, 15 ft2, 22.6 ft2)
* The patented technology (DE 10 2011 105 525 B4) binds aggregates efficiently through hydrophobic interactions with polyamide, independently of process conditions such as conductivity from biological feed streams (mAbs, plasma derivates or recombinant proteins).
Applications
-
ApplicationVirus Prefiltration
-
ScaleProduction | Large Scale
Connections (Physical)
-
Connector Inlet1.5" Tri-clamp 50 mm
-
Connector Outlet1.5" Tri-clamp 50 mm
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary
Dimensions
-
Filtration Area2.1 m² | 22.6 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatT-Style Maxicaps®
-
Filter FormatFilter Capsules
Materials of Construction
-
Filter MaterialPolyamide (PA)
Physicochemical Information
-
Pore Size0.1 μm (nominal)
Product Information
-
BrandVirosart® Max
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved