Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Jumbo Star Sartopure® IND Cartridge 0.45 µm
Jumbo Star Sartopure® IND Cartridge 0.45 µm 30"
Jumbo Star Sartopure® IND filters offer high-capacity particle reduction with unique fleece material for superior efficiency. Ideal for food and beverage applications, they extend filter life, reduce consumption, and support backwashing, ensuring cost-effective filtration.
Filter Size
- Item No.:
- 5504006J3
- Piece
- 1
Jumbo Star Sartopure® IND Cartridge 0.45 µm 30"
Jumbo Star Sartopure® IND filters offer high-capacity particle reduction with unique fleece material for superior efficiency. Ideal for food and beverage applications, they extend filter life, reduce consumption, and support backwashing, ensuring cost-effective filtration.
Item No.:
5504006J3
Number of pieces
1
Overview
Specifications
Choose your Sartopure® IND
Jumbo Star Sartopure® IND: High Capacity Particle & Bioburden Reduction Filter Cartridges
Product Information:
Jumbo Star Sartopure® IND filter cartridges are designed to deliver high-capacity particle and bioburden reduction, specifically tailored for the food and beverage industry. With a unique fleece material and modular design, these cartridges offer superior filtration efficiency and adaptability to various production needs.
Main Formats and Applications:
- Retention Rates: Available in retention rates from 0.45 µm to 20 µm, Jumbo Star Sartopure® IND cartridges are suitable for diverse filtration requirements, ensuring effective particle and bioburden reduction.
- Sizes: Offered in multiple sizes (20", 30", 40"), these cartridges can be customized to fit different operational setups and filtration systems.
- Applications: Ideal for prefiltration before bottling and clarification in winemaking, these cartridges enhance process efficiency and reduce overall filtration costs.
Materials Used:
- Polypropylene Construction: The all-polypropylene structure provides excellent chemical resistance, ensuring durability and compatibility with various cleaning and sterilization processes.
- Unique Fleece Material: Designed for superior filtration efficiency, the fleece material contributes to high throughput and effective particle retention.
Advantages:
- Extended Filter Life: By reducing filter consumption, Jumbo Star Sartopure® IND cartridges help extend the life of final membrane filters, minimizing replacement frequency and costs.
- Adaptability for Backwashing: These cartridges support backwashing, offering flexibility and cost savings in filtration processes.
- Compliance with Regulations: Manufactured to meet stringent EU and FDA standards, these cartridges ensure reliability in food and beverage applications.
- Easy Installation and Maintenance: Designed for user-friendly installation, Jumbo Star Sartopure® IND cartridges simplify operational processes and enhance productivity.
- Modular Design: The modular design allows for customization according to production needs, offering filtration areas from 14 m² to 28 m².
Jumbo Star Sartopure® IND High Capacity Particle & Bioburden Reduction Filter Cartridges are engineered to provide efficient and adaptable filtration solutions, supporting the needs of industries that demand high-quality and cost-effective filtration systems.
Accessories Information
-
Adapter40 (Double bayonet)
Applications
-
ApplicationClarification
-
Application Area
-
Prefiltration of beverages
-
Water filtration
- Industrial applications
-
Prefiltration of beverages
-
IndustryPharma / Biotech / F&B
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Size30"(21 m² / 226.0 ft²)
-
Filtration Area21 m² | 226.0 ft²
-
Length750 mm
-
Outer Diameter275 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure1.5 bar | 22 psi at 20°C
Materials of Construction
-
Depth Filter MaterialMultiplePolypropylene layers
-
Filter MaterialMultiple polypropylene (PP) layers
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialMultiple polypropylene (PP) layers
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate0.45 µm
Product Information
-
BrandSartopure® IND
-
Filter TypeMembrane Filters
-
Pack Size1
-
TypePrefilter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodHot Water & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles
- In-line Hot Water Sterilization: 85–95°C, 30 minutes, ΔP max 0.5 bar | 7 psi
-
In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles