Sartopure® GF Plus Mini Cartridge 1.2 µm Size 9

Experience advanced biopharmaceutical filtration with Sartopure® GF Plus, designed for contaminant removal in various fluid types.

  • Best turbidity reduction
  • Highly adsorptive glass fleece
  • Effective for cell harvest
  • Ideal for mAB and vaccine filtration
Retention Rate
Filter Size
Item No.: 
5551503P9------B
Pieces
5
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® GF Plus Mini Cartridge 1.2 µm Size 9
Sartopure® GF Plus Mini Cartridge 1.2 µm Size 9

Experience advanced biopharmaceutical filtration with Sartopure® GF Plus, designed for contaminant removal in various fluid types.

  • Best turbidity reduction
  • Highly adsorptive glass fleece
  • Effective for cell harvest
  • Ideal for mAB and vaccine filtration
Item No.:
5551503P9------B
Number of pieces
5

Overview

Specifications

Sartopure® GF Plus

The New Generation of Adsorptive Depth Filters

Sartopure® GF Plus adsorptive depth filters utilizing two layers of pleated glass fleece are designed for removal of contaminants like colloids, lipids, protein aggregates (Host Cell Protein) and particles from biopharmaceutical fluids. They are used for protection of membrane filters, chromatography columns and ultrafiltration systems in pharmaceutical and biotechnological production processes. The unique construction results in an unmatched combination of total throughput and turbidity reduction.

Key Features

  • Two layers of pleated glass fleece: Enhance removal efficiency of contaminants such as colloids and lipids.
  • High adsorptive capacity: Ensures superior protection for downstream processes.
  • Robust design: Provides reliability in demanding biopharmaceutical applications.

Applications

  • Cell harvest: Effective in reducing turbidity and protecting critical filtration processes.
  • mAB production: Optimizes clarity and purity in antibody manufacturing.
  • Vaccine processing: Enhances purity by removing unwanted particles and aggregates.
  • Lipid and colloid containing fluids: Ideal for fluids with challenging compositions.

Technical Specifications

  • Material: Pleated glass fleece for high adsorption.
  • Design range: Available in multiple sizes suitable for various scales of operation.
  • Compatibility: Integrates seamlessly with existing Sartorius systems for filtration and separation.

Accessories Information

  • Adapter
    15 (Bayonet adapter with inner O-ring)

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech
  • Modality
    Harvest | Cell Removal
  • Scale
    Production | Small Scale

Compliance Information

  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Dimensions

  • Filter Size
    size 9 (0.12 m² / 1.2 ft²)
  • Filtration Area
    0.12 m²

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    1.2 µm

Product Information

  • Brand
    Sartopure® GF Plus
  • Pack Size
    5

Sterility/Purity

  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar